WINC1500 SPI Flash.
Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | tstrFlashLUTEntry |
struct | tstrFlashLUTHeader |
Macros | |
#define | FLASHMAP_MAGIC_VALUE 0x1ABCDEF9 |
#define | FLASHMAP_MAX_ENTRIES 32 |
#define | FLASHMAP_MAX_SIZE (sizeof(tstrFlashLUTHeader) + (((sizeof(tstrFlashLUTEntry) * FLASHMAP_MAX_ENTRIES) + 8) * 2) + 48) |
Functions | |
sint8 | spi_flexible_flash_find_section (uint16 u16EntryIDToLookFor, uint32 *pu32StartOffset, uint32 *pu32Size) |
Read the Flash Map to extract the host file starting offset. . More... | |
#define FLASHMAP_MAGIC_VALUE 0x1ABCDEF9 |
#define FLASHMAP_MAX_ENTRIES 32 |
#define FLASHMAP_MAX_SIZE (sizeof(tstrFlashLUTHeader) + (((sizeof(tstrFlashLUTEntry) * FLASHMAP_MAX_ENTRIES) + 8) * 2) + 48) |