AP Configuration.
This structure holds the configuration parameters for the M2M AP mode. It should be set by the application when it requests to enable the M2M AP operation mode. This mode supports either open, WEP or WPA/WPA2 mixed mode security types.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD16__ [2] |
uint8 | au8DHCPServerIP [4] |
uint8 | au8Key [M2M_MAX_PSK_LEN] |
uint8 | au8SSID [M2M_MAX_SSID_LEN] |
uint8 | au8WepKey [WEP_104_KEY_STRING_SIZE+1] |
uint8 | u8KeyIndx |
uint8 | u8KeySz |
uint8 | u8ListenChannel |
uint8 | u8SecType |
uint8 | u8SsidHide |
uint8 tstrM2MAPConfig::__PAD16__[2] |
Padding bytes for forcing alignment
uint8 tstrM2MAPConfig::au8DHCPServerIP[4] |
Ap IP server address
Referenced by m2m_wifi_start_provision_mode(), and main().
uint8 tstrM2MAPConfig::au8Key[M2M_MAX_PSK_LEN] |
WPA key
uint8 tstrM2MAPConfig::au8SSID[M2M_MAX_SSID_LEN] |
< Configuration parameters for the WiFi AP.AP SSID
Referenced by main().
uint8 tstrM2MAPConfig::au8WepKey[WEP_104_KEY_STRING_SIZE+1] |
Wep key
Referenced by main().
uint8 tstrM2MAPConfig::u8ListenChannel |
Wi-Fi RF Channel which the AP will operate on
Referenced by main().
uint8 tstrM2MAPConfig::u8SecType |
Security type: Open, WEP or WPA/WPA2 mixed mode
Referenced by main().
uint8 tstrM2MAPConfig::u8SsidHide |
SSID Status "Hidden(1)/Visible(0)"