Microchip® Advanced Software Framework

tstrM2mRev Struct Reference

Structure holding firmware version parameters and build date/time.

#include <nmdrv.h>

Data Fields

uint16 _PAD16_ [2]
 
uint8 _PAD8_
 
uint8 BuildDate [sizeof(__DATE__)]
 
uint8 BuildTime [sizeof(__TIME__)]
 
uint16 u16FirmwareSvnNum
 
uint32 u32Chipid
 
uint8 u8DriverMajor
 
uint8 u8DriverMinor
 
uint8 u8DriverPatch
 
uint8 u8FirmwareMajor
 
uint8 u8FirmwareMinor
 
uint8 u8FirmwarePatch
 

uint16 tstrM2mRev::_PAD16_[2]
uint8 tstrM2mRev::_PAD8_
uint8 tstrM2mRev::BuildDate[sizeof(__DATE__)]

Referenced by m2m_wifi_init_start().

uint8 tstrM2mRev::BuildTime[sizeof(__TIME__)]

Referenced by m2m_wifi_init_start().

uint16 tstrM2mRev::u16FirmwareSvnNum
uint32 tstrM2mRev::u32Chipid

Referenced by nm_get_firmware_info().