#include <MCHP_ATWx.h>
Data Fields | |
void(* | disconnect )(Network *) |
int | hostIP |
int(* | mqttread )(Network *, unsigned char *, int, int) |
int(* | mqttwrite )(Network *, unsigned char *, int, int) |
int | socket |
void(* Network_t::disconnect)(Network *) |
Referenced by NetworkInit().
int Network_t::hostIP |
Referenced by ConnectNetwork().
int(* Network_t::mqttread)(Network *, unsigned char *, int, int) |
Referenced by decodePacket(), NetworkInit(), and readPacket().
int(* Network_t::mqttwrite)(Network *, unsigned char *, int, int) |
Referenced by NetworkInit(), and sendPacket().
int Network_t::socket |
Referenced by ConnectNetwork(), isMQTTSocket(), NetworkInit(), WINC1500_disconnect(), WINC1500_read(), and WINC1500_write().