MAIN configuration.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | low_power_test_param |
Macros | |
#define | AP_CONNECTION_TOGGLE 1 |
#define | DEFAULT_DTIM_FLAG 1 |
#define | DEFAULT_RX_POWER PWR_HIGH /*Default RX sensitivity mode in the test*/ |
#define | DEFAULT_TX_POWER TX_PWR_HIGH /*Default TX power mode in the test*/ |
#define | TCP_CONNECTION_TOGGLE 0 |
#define | TCP_UPLOAD_TOGGLE 0 |
#define | TEST_SSL_SERVER_PORT 443 /*SSL server port number*/ |
#define | TEST_SSL_TCP_IP "192.168.1.122" /*SSL or TCP IP address of the server*/ |
#define | TEST_SSL_UPLOAD_SIZE 1 /*Number of time "TX_PACKET_SIZE" bytes are sent out*/ |
#define | TEST_TCP_SERVER_PORT 6666 /*TCP server port number*/ |
#define | TEST_WINC_RECEIVE_BUFFER 1460 /*Receive Buffer for WINC1500*/ |
#define | TEST_WINC_SERVER_IP "255.255.255.255" /*WINC1500 Listen IP address*/ |
#define | TEST_WINC_SERVER_PORT 6666 /*WINC1500 Listen Port or destination port if UDP is used*/ |
#define | TEST_WLAN_AUTH M2M_WIFI_SEC_WPA_PSK /*Security Type*/ |
#define | TEST_WLAN_PSK "password" /* Password for SSID */ |
#define | TEST_WLAN_SSID "Demo_AP" /*Destination SSID */ |
Wi-Fi Settings. More... | |
#define | TX_DELAY_MS 100 /*Delay between packets in TX profiling*/ |
#define | TX_PACKET_SIZE 64 /*Packet size used in profiling*/ |
Enumerations | |
enum | app_states { IDLE_STATE = 0, WIFI_CONNECTION_STATE, SOCKET_CONNECTION_STATE } |
#define AP_CONNECTION_TOGGLE 1 |
#define DEFAULT_DTIM_FLAG 1 |
Referenced by main().
#define DEFAULT_RX_POWER PWR_HIGH /*Default RX sensitivity mode in the test*/ |
#define DEFAULT_TX_POWER TX_PWR_HIGH /*Default TX power mode in the test*/ |
Referenced by main().
#define TCP_CONNECTION_TOGGLE 0 |
#define TCP_UPLOAD_TOGGLE 0 |
#define TEST_SSL_SERVER_PORT 443 /*SSL server port number*/ |
Referenced by connect_to_server().
#define TEST_SSL_TCP_IP "192.168.1.122" /*SSL or TCP IP address of the server*/ |
Referenced by execute_state_machine(), and run_sample_test_app().
#define TEST_SSL_UPLOAD_SIZE 1 /*Number of time "TX_PACKET_SIZE" bytes are sent out*/ |
Referenced by handle_tcp_socket_cb(), and run_sample_test_app().
#define TEST_TCP_SERVER_PORT 6666 /*TCP server port number*/ |
Referenced by connect_to_server().
#define TEST_WINC_RECEIVE_BUFFER 1460 /*Receive Buffer for WINC1500*/ |
Referenced by handle_udp_serv_socket_cb().
#define TEST_WINC_SERVER_IP "255.255.255.255" /*WINC1500 Listen IP address*/ |
Referenced by test_init().
#define TEST_WINC_SERVER_PORT 6666 /*WINC1500 Listen Port or destination port if UDP is used*/ |
Referenced by test_init().
#define TEST_WLAN_AUTH M2M_WIFI_SEC_WPA_PSK /*Security Type*/ |
Referenced by test_init().
#define TEST_WLAN_PSK "password" /* Password for SSID */ |
Referenced by test_init().
#define TEST_WLAN_SSID "Demo_AP" /*Destination SSID */ |
Wi-Fi Settings.
Referenced by test_init().
#define TX_DELAY_MS 100 /*Delay between packets in TX profiling*/ |
Referenced by start_transmission_test().
#define TX_PACKET_SIZE 64 /*Packet size used in profiling*/ |
Referenced by execute_state_machine(), handle_tcp_socket_cb(), and start_transmission_test().
enum app_states |