Listen interval.
It is the value of the Wi-Fi STA listen interval for power saving. It is given in units of Beacon period. Periodically after the listen interval fires, the WINC is wakeup and listen to the beacon and check for any buffered frames for it from the AP.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD16__ [2] |
uint16 | u16LsnInt |
uint8 tstrM2mLsnInt::__PAD16__[2] |
Padding bytes for forcing 4-byte alignment
uint16 tstrM2mLsnInt::u16LsnInt |
Listen interval in Beacon period count.
Referenced by execute_state_machine(), run_sample_test_app(), and start_low_power_mode_test().