MAIN configuration.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | IPV4_BYTE(val, index) ((val >> (index * 8)) & 0xFF) |
Using IP address. More... | |
#define | MAIN_WIFI_M2M_BUFFER_SIZE 1024 |
Receive buffer size. More... | |
#define | MAIN_WIFI_M2M_SERVER_PORT (80) |
#define | MAIN_WLAN_AUTH M2M_WIFI_SEC_OPEN /* < Security manner */ |
#define | MAIN_WLAN_CHANNEL (6) /* < Channel number */ |
#define | MAIN_WLAN_SSID "WINC1500_PROVISION_AP" /* < SSID */ |
AP mode Settings. More... | |
#define IPV4_BYTE | ( | val, | |
index | |||
) | ((val >> (index * 8)) & 0xFF) |
Using IP address.
#define MAIN_WIFI_M2M_BUFFER_SIZE 1024 |
Receive buffer size.
#define MAIN_WIFI_M2M_SERVER_PORT (80) |
Referenced by main().
#define MAIN_WLAN_AUTH M2M_WIFI_SEC_OPEN /* < Security manner */ |
Referenced by main().
#define MAIN_WLAN_CHANNEL (6) /* < Channel number */ |
Referenced by main().
#define MAIN_WLAN_SSID "WINC1500_PROVISION_AP" /* < SSID */ |
AP mode Settings.
Referenced by main().