Introduction
This example demonstrates the use of the WINC1500 with the SAM Xplained Pro board to start Wi-Fi provisioning mode using WINC1500 embedded HTTP server.
It uses the following hardware:
- the SAM Xplained Pro.
- the WINC1500 on EXT1.
Main Files
- main.c : Initialize the WINC1500 and start Provision Mode.
Usage
- Build the program and download it into the board.
- On the computer, open and configure a terminal application as the follows.
* Baud Rate : 115200
* Data : 8bit
* Parity bit : none
* Stop bit : 1bit
* Flow control : none
*
- Start the application.
- In the terminal window, the following text should appear:
* -- WINC1500 HTTP provision example --
* -- Compiled: xxx xx xxxx xx:xx:xx --
* Provision Mode started.
* Connect to [atmelconfig.com] via AP[WINC1500_xx:xx] and fill up the page
*
Compilation Information
This software was written for the GNU GCC compiler using Atmel Studio 6.2 Other compilers may or may not work.
Contact Information
For further information, visit Microchip.