#define MAIN_M2M_AP_SSID_MODE
Definition: main.h:43
MAIN configuration.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | MAIN_HTTP_PROV_SERVER_DOMAIN_NAME "atmelconfig.com" |
#define | MAIN_M2M_AP_SEC M2M_WIFI_SEC_OPEN |
#define | MAIN_M2M_AP_SSID_MODE SSID_MODE_VISIBLE |
#define | MAIN_M2M_AP_WEP_KEY "1234567890" |
#define | MAIN_M2M_DEVICE_NAME "WINC1500_00:00" |
#define | MAIN_MAC_ADDRESS {0xf8, 0xf0, 0x05, 0x45, 0xD4, 0x84} |
Variables | |
static sint8 | gacDeviceName [] = MAIN_M2M_DEVICE_NAME |
static CONST char | gacHttpProvDomainName [] = MAIN_HTTP_PROV_SERVER_DOMAIN_NAME |
static uint8 | gau8MacAddr [] = MAIN_MAC_ADDRESS |
static tstrM2MAPConfig | gstrM2MAPConfig |
#define MAIN_HTTP_PROV_SERVER_DOMAIN_NAME "atmelconfig.com" |
Referenced by main().
#define MAIN_M2M_AP_SEC M2M_WIFI_SEC_OPEN |
#define MAIN_M2M_AP_SSID_MODE SSID_MODE_VISIBLE |
#define MAIN_M2M_AP_WEP_KEY "1234567890" |
#define MAIN_M2M_DEVICE_NAME "WINC1500_00:00" |
#define MAIN_MAC_ADDRESS {0xf8, 0xf0, 0x05, 0x45, 0xD4, 0x84} |
|
static |
Referenced by main().
|
static |
Referenced by main().
|
static |
Referenced by main().
|
static |
Referenced by main().