Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Enumerations and Typedefs

     Specifies the enums and Data Structures used by the OTA APIs.

Data Structures

struct  tstrOtaControlSec
 Control Section Structure. The Control Section is used to define the working image and the validity of the roll-back image and its offset, also both firmware versions are kept in this structure. More...
 
struct  tstrOtaHostFileEraseStatusResp
 Host File OTA Information. More...
 
struct  tstrOtaHostFileGetStatusResp
 Host File OTA Information. More...
 
struct  tstrOtaHostFileReadStatusResp
 Host File OTA Information. More...
 
struct  tstrOtaInitHdr
 This struct contains the OTA image header. More...
 
struct  tstrOtaUpdateInfo
 This struct contains the OTA update information. More...
 
struct  tstrOtaUpdateStatusResp
 This struct contains the OTA update status. More...
 

Enumerations

enum  tenuM2mOtaCmd {
  M2M_OTA_REQ_NOTIF_SET_URL = M2M_OTA_CMD_BASE,
  M2M_OTA_REQ_NOTIF_CHECK_FOR_UPDATE,
  M2M_OTA_REQ_NOTIF_SCHED,
  M2M_OTA_REQ_START_FW_UPDATE,
  M2M_OTA_REQ_SWITCH_FIRMWARE,
  M2M_OTA_REQ_ROLLBACK_FW,
  M2M_OTA_RESP_NOTIF_UPDATE_INFO,
  M2M_OTA_RESP_UPDATE_STATUS,
  M2M_OTA_REQ_TEST,
  M2M_OTA_REQ_START_CRT_UPDATE,
  M2M_OTA_REQ_SWITCH_CRT_IMG,
  M2M_OTA_REQ_ROLLBACK_CRT,
  M2M_OTA_REQ_ABORT,
  M2M_OTA_REQ_HOST_FILE_STATUS,
  M2M_OTA_RESP_HOST_FILE_STATUS,
  M2M_OTA_REQ_HOST_FILE_DOWNLOAD,
  M2M_OTA_RESP_HOST_FILE_DOWNLOAD,
  M2M_OTA_REQ_HOST_FILE_READ,
  M2M_OTA_RESP_HOST_FILE_READ,
  M2M_OTA_REQ_HOST_FILE_ERASE,
  M2M_OTA_RESP_HOST_FILE_ERASE,
  M2M_OTA_MAX_ALL
}
 This enum contains all the WINC commands used for OTA operation. More...
 
enum  tenuOtaError {
  OTA_SUCCESS = (0),
  OTA_ERR_WORKING_IMAGE_LOAD_FAIL = ((sint8) -1),
  OTA_ERR_INVALID_CONTROL_SEC = ((sint8) -2),
  M2M_ERR_OTA_SWITCH_FAIL = ((sint8) -3),
  M2M_ERR_OTA_START_UPDATE_FAIL = ((sint8) -4),
  M2M_ERR_OTA_ROLLBACK_FAIL = ((sint8) -5),
  M2M_ERR_OTA_INVALID_FLASH_SIZE = ((sint8) -6),
  M2M_ERR_OTA_INVALID_ARG = ((sint8) -7),
  M2M_ERR_OTA_INPROGRESS = ((sint8) -8)
}
 OTA Error codes. More...
 
enum  tenuOtaUpdateStatus {
  OTA_STATUS_SUCCESS = 0,
  OTA_STATUS_FAIL = 1,
  OTA_STATUS_INVALID_ARG = 2,
  OTA_STATUS_INVALID_RB_IMAGE = 3,
  OTA_STATUS_INVALID_FLASH_SIZE = 4,
  OTA_STATUS_ALREADY_ENABLED = 5,
  OTA_STATUS_UPDATE_INPROGRESS = 6,
  OTA_STATUS_IMAGE_VERIF_FAILED = 7,
  OTA_STATUS_CONNECTION_ERROR = 8,
  OTA_STATUS_SERVER_ERROR = 9,
  OTA_STATUS_ABORTED = 10
}
 This struct contains the OTA return status. More...
 
enum  tenuOtaUpdateStatusType {
  DL_STATUS = 1,
  SW_STATUS = 2,
  RB_STATUS = 3,
  AB_STATUS = 4,
  HFD_STATUS = 5
}
 This struct contains the OTA update status type. More...
 

Functions

 _Static_assert ((sizeof(tstrOtaUpdateStatusResp)%4)==0,"Structure alignment error")
 
 _Static_assert ((sizeof(tstrOtaUpdateInfo)%4)==0,"Structure alignment error")
 
 _Static_assert ((sizeof(tstrOtaHostFileGetStatusResp)%4)==0,"Structure alignment error")
 
 _Static_assert ((sizeof(tstrOtaHostFileReadStatusResp)%4)==0,"Structure alignment error")
 
 _Static_assert ((sizeof(tstrOtaHostFileEraseStatusResp)%4)==0,"Structure alignment error")
 

This enum contains all the WINC commands used for OTA operation.

Enumerator
M2M_OTA_REQ_NOTIF_SET_URL 
M2M_OTA_REQ_NOTIF_CHECK_FOR_UPDATE 
M2M_OTA_REQ_NOTIF_SCHED 
M2M_OTA_REQ_START_FW_UPDATE 

Request to start an OTA update.

M2M_OTA_REQ_SWITCH_FIRMWARE 

Request to switch firmware.

M2M_OTA_REQ_ROLLBACK_FW 

Request to perform an OTA rollback.

M2M_OTA_RESP_NOTIF_UPDATE_INFO 
M2M_OTA_RESP_UPDATE_STATUS 

Response to indicate the OTA update status.

M2M_OTA_REQ_TEST 
M2M_OTA_REQ_START_CRT_UPDATE 
M2M_OTA_REQ_SWITCH_CRT_IMG 
M2M_OTA_REQ_ROLLBACK_CRT 
M2M_OTA_REQ_ABORT 

Request to abort OTA.

M2M_OTA_REQ_HOST_FILE_STATUS 
M2M_OTA_RESP_HOST_FILE_STATUS 
M2M_OTA_REQ_HOST_FILE_DOWNLOAD 
M2M_OTA_RESP_HOST_FILE_DOWNLOAD 
M2M_OTA_REQ_HOST_FILE_READ 
M2M_OTA_RESP_HOST_FILE_READ 
M2M_OTA_REQ_HOST_FILE_ERASE 
M2M_OTA_RESP_HOST_FILE_ERASE 
M2M_OTA_MAX_ALL 

OTA Error codes.

Enumerator
OTA_SUCCESS 

OTA Success status

OTA_ERR_WORKING_IMAGE_LOAD_FAIL 

Failure to load the firmware image

OTA_ERR_INVALID_CONTROL_SEC 

Control structure is corrupted

M2M_ERR_OTA_SWITCH_FAIL 

Switching to the updated image failed as may be the image is invalid

M2M_ERR_OTA_START_UPDATE_FAIL 

OTA update fail due to multiple reasons:

  • Connection failure
  • Image integrity fail
M2M_ERR_OTA_ROLLBACK_FAIL 

Roll-back failed due to Roll-back image is not valid

M2M_ERR_OTA_INVALID_FLASH_SIZE 

The OTA Support at least 4MB flash size, this error code will appear if the current flash is less than 4M

M2M_ERR_OTA_INVALID_ARG 

Ota still in progress

M2M_ERR_OTA_INPROGRESS 

Invalid argument in any OTA Function

This struct contains the OTA return status.

Enumerator
OTA_STATUS_SUCCESS 

OTA Success with no errors.

OTA_STATUS_FAIL 

OTA generic fail.

OTA_STATUS_INVALID_ARG 

Invalid or malformed download URL.

OTA_STATUS_INVALID_RB_IMAGE 

Invalid rollback image.

OTA_STATUS_INVALID_FLASH_SIZE 

Flash size on device is not enough for OTA.

OTA_STATUS_ALREADY_ENABLED 

An OTA operation is already enabled.

OTA_STATUS_UPDATE_INPROGRESS 

An OTA operation update is in progress.

OTA_STATUS_IMAGE_VERIF_FAILED 

OTA Verification failed.

OTA_STATUS_CONNECTION_ERROR 

OTA connection error.

OTA_STATUS_SERVER_ERROR 

OTA server Error (file not found or else...)

OTA_STATUS_ABORTED 

OTA download has been aborted by the application.

This struct contains the OTA update status type.

Enumerator
DL_STATUS 

Download WINC OTA file status

SW_STATUS 

Switching to the upgrade firmware status

RB_STATUS 

Roll-back status

AB_STATUS 

Abort status

HFD_STATUS 

Host File Download status

_Static_assert ( (sizeof(tstrOtaUpdateStatusResp)%4)  = =0,
"Structure alignment error"   
)
_Static_assert ( (sizeof(tstrOtaUpdateInfo)%4)  = =0,
"Structure alignment error"   
)
_Static_assert ( (sizeof(tstrOtaHostFileGetStatusResp)%4)  = =0,
"Structure alignment error"   
)
_Static_assert ( (sizeof(tstrOtaHostFileReadStatusResp)%4)  = =0,
"Structure alignment error"   
)
_Static_assert ( (sizeof(tstrOtaHostFileEraseStatusResp)%4)  = =0,
"Structure alignment error"   
)