Microchip® Advanced Software Framework

programmer.h File Reference

WINC Peripherals Application Interface.

Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define programmer_erase(u32Offset, u32Sz)   spi_flash_erase(u32Offset, u32Sz)
 
#define programmer_erase_root_cert()   programmer_erase(M2M_TLS_ROOTCER_FLASH_OFFSET, M2M_TLS_ROOTCER_FLASH_SIZE)
 
#define programmer_erase_tls_cert_store()   programmer_erase(M2M_TLS_SERVER_FLASH_OFFSET, M2M_TLS_SERVER_FLASH_SIZE)
 
#define programmer_eraseall()   programmer_erase(0, programmer_get_flash_size())
 
#define programmer_get_flash_size()   (((spi_flash_get_size()*1024)/8)*1024)
 
#define programmer_read(pu8Buf, u32Offset, u32Sz)   spi_flash_read(pu8Buf, u32Offset, u32Sz)
 
#define programmer_read_root_cert(buff)   programmer_read((uint8*)buff, M2M_TLS_ROOTCER_FLASH_OFFSET, M2M_TLS_ROOTCER_FLASH_SIZE)
 
#define programmer_read_tls_cert_store(buff)   programmer_read((uint8*)buff, M2M_TLS_SERVER_FLASH_OFFSET, M2M_TLS_SERVER_FLASH_SIZE)
 
#define programmer_write(pu8Buf, u32Offset, u32Sz)   spi_flash_write(pu8Buf, u32Offset, u32Sz)
 
#define programmer_write_root_cert(buff)   programmer_write((uint8*)buff, M2M_TLS_ROOTCER_FLASH_OFFSET, M2M_TLS_ROOTCER_FLASH_SIZE)
 
#define programmer_write_tls_cert_store(buff)   programmer_write((uint8*)buff, M2M_TLS_SERVER_FLASH_OFFSET, M2M_TLS_SERVER_FLASH_SIZE)
 
#define ROOT_CERT_SIZE   M2M_TLS_ROOTCER_FLASH_SIZE
 Include. More...
 

#define programmer_erase (   u32Offset,
  u32Sz 
)    spi_flash_erase(u32Offset, u32Sz)
#define programmer_erase_root_cert ( )    programmer_erase(M2M_TLS_ROOTCER_FLASH_OFFSET, M2M_TLS_ROOTCER_FLASH_SIZE)
#define programmer_erase_tls_cert_store ( )    programmer_erase(M2M_TLS_SERVER_FLASH_OFFSET, M2M_TLS_SERVER_FLASH_SIZE)
#define programmer_eraseall ( )    programmer_erase(0, programmer_get_flash_size())
#define programmer_get_flash_size ( )    (((spi_flash_get_size()*1024)/8)*1024)
#define programmer_read (   pu8Buf,
  u32Offset,
  u32Sz 
)    spi_flash_read(pu8Buf, u32Offset, u32Sz)
#define programmer_read_root_cert (   buff)    programmer_read((uint8*)buff, M2M_TLS_ROOTCER_FLASH_OFFSET, M2M_TLS_ROOTCER_FLASH_SIZE)
#define programmer_read_tls_cert_store (   buff)    programmer_read((uint8*)buff, M2M_TLS_SERVER_FLASH_OFFSET, M2M_TLS_SERVER_FLASH_SIZE)
#define programmer_write (   pu8Buf,
  u32Offset,
  u32Sz 
)    spi_flash_write(pu8Buf, u32Offset, u32Sz)
#define programmer_write_root_cert (   buff)    programmer_write((uint8*)buff, M2M_TLS_ROOTCER_FLASH_OFFSET, M2M_TLS_ROOTCER_FLASH_SIZE)
#define programmer_write_tls_cert_store (   buff)    programmer_write((uint8*)buff, M2M_TLS_SERVER_FLASH_OFFSET, M2M_TLS_SERVER_FLASH_SIZE)
#define ROOT_CERT_SIZE   M2M_TLS_ROOTCER_FLASH_SIZE

Include.