USART Serial Configuration.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_UART CONSOLE_UART |
UART Interface. More... | |
#define | CONF_UART_BAUDRATE (115200UL) |
Baudrate setting. More... | |
#define | CONF_UART_CHAR_LENGTH US_MR_CHRL_8_BIT |
Character length setting. More... | |
#define | CONF_UART_PARITY US_MR_PAR_NO |
Parity setting. More... | |
#define | CONF_UART_STOP_BITS US_MR_NBSTOP_1_BIT |
Stop bits setting. More... | |
#define CONF_UART CONSOLE_UART |
UART Interface.
Referenced by configure_usart(), usart_stream_reset(), and usart_stream_write().
#define CONF_UART_BAUDRATE (115200UL) |
Baudrate setting.
#define CONF_UART_CHAR_LENGTH US_MR_CHRL_8_BIT |
Character length setting.
#define CONF_UART_PARITY US_MR_PAR_NO |
Parity setting.
Referenced by configure_usart().
#define CONF_UART_STOP_BITS US_MR_NBSTOP_1_BIT |
Stop bits setting.