Data Fields | |
int(* | handler )(uint8_t *buffer, uint8_t size) |
uint8_t | header [4] |
uint32_t | header_size |
uint32_t | min_size |
int(* usart_frame::handler)(uint8_t *buffer, uint8_t size) |
uint8_t usart_frame::header[4] |
uint32_t usart_frame::header_size |
uint32_t usart_frame::min_size |