Data Fields | |
uint8 * | pu8App |
uint8 * | pu8Event |
uint8 * | pu8Msg |
SOCKET | Socket |
uint16 | u16Port |
uint32 | u32ServerIPAddress |
uint8 | u8State |
uint8* tstrNotification::pu8App |
Referenced by FormatMsg(), and NMI_GrowlSendNotification().
uint8* tstrNotification::pu8Event |
Referenced by FormatMsg(), and NMI_GrowlSendNotification().
uint8* tstrNotification::pu8Msg |
Referenced by FormatMsg(), and NMI_GrowlSendNotification().
SOCKET tstrNotification::Socket |
Referenced by GROWL_APPSocketEventHandler(), NMI_GrowldeInit(), NMI_GrowlInit(), and NMI_GrowlSendNotification().
uint16 tstrNotification::u16Port |
Referenced by NMI_GrowlSendNotification().
uint32 tstrNotification::u32ServerIPAddress |
Referenced by GROWL_APPSocketEventHandler().
uint8 tstrNotification::u8State |
Referenced by GROWL_APPSocketEventHandler(), and NMI_GrowlSendNotification().