Data Fields
All
Data Structures
Files
Functions
Variables
Typedefs
Enumerations
Enumerator
Macros
Groups
Pages
Data Fields
Union32 Union Reference
Compiler abstraction layer and code utilities
32-bit union.
#include <compiler.h>
Data Fields
int16_t
s16
[2]
int32_t
s32
int8_t
s8
[4]
uint16_t
u16
[2]
uint32_t
u32
uint8_t
u8
[4]
int16_t Union32::s16[2]
int32_t Union32::s32
int8_t Union32::s8[4]
uint16_t Union32::u16[2]
uint32_t Union32::u32
uint8_t Union32::u8[4]
Generated on Fri Mar 4 2022 23:33:22 for WINC1500 Simple TCP Client Example for SAMW25 XPlained Pro by
1.8.5