Microchip® Advanced Software Framework

nm_bsp_saml21.h File Reference

This module contains SAML21 BSP APIs declarations.

Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.

#include "conf_winc.h"

Macros

#define NM_BSP_PRINTF   CONF_WINC_PRINTF
 
#define NM_DEBUG   CONF_WINC_DEBUG
 
#define NM_EDGE_INTERRUPT   (1)
 

#define NM_BSP_PRINTF   CONF_WINC_PRINTF
#define NM_DEBUG   CONF_WINC_DEBUG
#define NM_EDGE_INTERRUPT   (1)