Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*board.hStandard board header file
o*board_init.cSAM D21 Xplained Pro board initialization
o*clock.cSAM D21/R21/DA/HA Clock Driver
o*clock.hSAM Clock Driver
o*clock_config_check.hSAM D21/R21/DA/HA Clock Driver
o*clock_feature.hSAM Clock Driver
o*compiler.hCommonly used includes, types and macros
o*conf_board.hSAM D21 Xplained Pro board configuration
o*conf_clocks.hSAM D21/R21 Clock configuration
o*conf_extint.hSAM D21 External Interrupt Driver Configuration Header
o*conf_spi.hSAM SPI configuration
o*conf_winc.hWINC1500 configuration
o*delay.hCommon Delay Service
o*ecc_types.hWINC Application Interface Internal Types
o*extint.cSAM External Interrupt Driver
o*extint.hSAM External Interrupt Driver
o*extint_callback.cSAM External Interrupt Driver
o*extint_callback.hSAM External Interrupt Driver
o*flexible_flash.cWINC1500 SPI Flash
o*flexible_flash.hWINC1500 SPI Flash
o*gclk.cSAM D21/R21/DA/HA Generic Clock Driver
o*gclk.hSAM Generic Clock Driver
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_sam_nvic.cGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*interrupt_sam_nvic.hGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*io.hArch file for SAM0
o*m2m_ate_mode.cWINC1500 Peripherials Application Interface
o*m2m_ate_mode.hWINC ATE Test Driver Interface
o*m2m_crypto.cWINC Crypto module
o*m2m_crypto.hWINC Crypto Application Interface
o*m2m_hif.cThis module contains M2M host interface APIs implementation
o*m2m_hif.hThis module contains M2M host interface APIs implementation
o*m2m_ota.cNMC1500 IoT OTA Interface
o*m2m_ota.hWINC OTA Upgrade API Interface
o*m2m_periph.cNMC1500 Peripherials Application Interface
o*m2m_periph.hWINC Peripherals Application Interface
o*m2m_socket_host_if.hBSD compatible socket interface internal types
o*m2m_ssl.cThis module contains M2M Wi-Fi SSL APIs implementation
o*m2m_ssl.hWINC Application Interface Internal Types
o*m2m_types.hWINC Application Interface Internal Types
o*m2m_wifi.cThis module contains M2M Wi-Fi APIs implementation
o*m2m_wifi.hWINC WLAN Application Interface
o*main.hMAIN configuration
o*main21.cWINC1500 UDP Server Example
o*mrecursion.hPreprocessor macro recursion utils
o*mrepeat.hPreprocessor macro repeating utils
o*nm_bsp.hWINC BSP API Declarations
o*nm_bsp_internal.hThis module contains NMC1500 BSP APIs declarations
o*nm_bsp_samd21.cThis module contains SAMD21 BSP APIs implementation
o*nm_bsp_samd21.hThis module contains SAMD21 BSP APIs declarations
o*nm_bus_wrapper.hThis module contains NMC1000 bus wrapper APIs declarations
o*nm_bus_wrapper_samd21.cThis module contains NMC1000 bus wrapper APIs implementation
o*nm_common.cThis module contains common APIs declarations
o*nm_common.hWINC Driver Common API Declarations
o*nm_debug.hThis module contains debug APIs declarations
o*nmasic.cThis module contains NMC1500 ASIC specific internal APIs
o*nmasic.hThis module contains NMC1500 ASIC specific internal APIs
o*nmbus.cThis module contains NMC1000 bus APIs implementation
o*nmbus.hThis module contains NMC1000 bus APIs implementation
o*nmdrv.cThis module contains NMC1000 M2M driver APIs implementation
o*nmdrv.hThis module contains NMC1500 M2M driver APIs declarations
o*nmi2c.cThis module contains NMC1000 I2C protocol bus APIs implementation
o*nmi2c.hThis module contains NMC1000 I2C protocol bus APIs implementation
o*nmspi.cThis module contains NMC1000 SPI protocol bus APIs implementation
o*nmspi.hThis module contains NMC1000 SPI protocol bus APIs implementation
o*nmuart.cThis module contains NMC1000 UART protocol bus APIs implementation
o*nmuart.hThis module contains NMC1000 UART protocol bus APIs implementation
o*parts.hAtmel part identification macros
o*pinmux.cSAM Pin Multiplexer Driver
o*pinmux.hSAM Pin Multiplexer Driver
o*port.cSAM GPIO Port Driver
o*port.hSAM GPIO Port Driver
o*power.hSAM Power related functionality
o*preprocessor.hPreprocessor utils
o*programmer.hWINC Peripherals Application Interface
o*programmer_apis.hProgrammer APIs
o*qs_lin.hSAM USART LIN Quick Start
o*qs_pinmux_basic.hSAM PINMUX Driver Quick Start
o*qs_port_basic.hSAM GPIO Port Driver Quick Start
o*qs_spi_dma_use.hSAM D21/R21/L21/L22/DA1/C21/R30 Quick Start Guide for Using SPI driver with DMA
o*qs_spi_master_basic.hSAM SPI Quick Start
o*qs_spi_master_callback.hSAM SPI Quick Start
o*qs_spi_slave_basic.hSAM SPI Quick Start
o*qs_spi_slave_callback.hSAM SPI Quick Start
o*qs_usart_basic_use.hSAM USART Quick Start
o*qs_usart_callback.hSAM USART Quick Start
o*qs_usart_dma_use.hSAM Quick Start Guide for Using Usart driver with DMA
o*read.cSystem-specific implementation of the _read function used by the standard library
o*reset.hSAM Reset related functionality
o*samd21_xplained_pro.hSAM D21 Xplained Pro board definition
o*sercom.cSAM Serial Peripheral Interface Driver
o*sercom.hSAM Serial Peripheral Interface Driver
o*sercom_interrupt.cSAM Serial Peripheral Interface Driver
o*sercom_interrupt.hSAM Serial Peripheral Interface Driver
o*sercom_pinout.hSAM SERCOM Module Pinout Definitions
o*serial.hSerial Mode management
o*socket.cBSD compatible socket interface
o*socket.hWINC BSD compatible Socket Interface
o*socket_internal.hBSD compatible socket interface internal types
o*spi.cSAM Serial Peripheral Interface Driver
o*spi.hSAM Serial Peripheral Interface Driver
o*spi_flash.cWINC1500 SPI Flash
o*spi_flash.hWINC1500 SPI Flash
o*spi_flash_map.hWINC1500 SPI Flash
o*spi_interrupt.cSAM Serial Peripheral Interface Driver
o*spi_interrupt.hSAM Serial Peripheral Interface Driver (Callback Mode)
o*status_codes.hStatus code definitions
o*stdio_serial.hCommon Standard I/O Serial Management
o*stringz.hPreprocessor stringizing utils
o*system.cSAM System related functionality
o*system.hSAM System related functionality
o*system_interrupt.cSAM System Interrupt Driver
o*system_interrupt.hSAM System Interrupt Driver
o*system_interrupt_features.hSAM D21 System Interrupt Driver
o*systick_counter.cARM functions for busy-wait delay loops
o*systick_counter.hARM functions for busy-wait delay loops
o*tpaste.hPreprocessor token pasting utils
o*usart.cSAM SERCOM USART Driver
o*usart.hSAM SERCOM USART Driver
o*usart_interrupt.cSAM SERCOM USART Asynchronous Driver
o*usart_interrupt.hSAM SERCOM USART Asynchronous Driver
o*usart_serial.hUSART Serial wrapper service for the SAM D/L/C/R devices
\*write.cSystem-specific implementation of the _write function used by the standard library