#define MAIN_M2M_AP_SSID_MODE
Definition: main.h:46
MAIN configuration.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
#include "driver/include/m2m_wifi.h"
Macros | |
#define | IPV4_BYTE(val, index) ((val >> (index * 8)) & 0xFF) |
IP address parsing. More... | |
#define | MAIN_CITY_NAME "paris" |
Input City Name. More... | |
#define | MAIN_HEX2ASCII(x) (((x) >= 10) ? (((x) - 10) + 'A') : ((x) + '0')) |
#define | MAIN_HTTP_PROV_SERVER_DOMAIN_NAME "atmelconfig.com" |
#define | MAIN_M2M_AP_SEC M2M_WIFI_SEC_OPEN |
Wi-Fi AP Settings. More... | |
#define | MAIN_M2M_AP_SSID_MODE SSID_MODE_VISIBLE |
#define | MAIN_M2M_AP_WEP_KEY "1234567890" |
#define | MAIN_M2M_DEVICE_NAME "WINC1500_00:00" |
#define | MAIN_MAC_ADDRESS {0xf8, 0xf0, 0x05, 0x45, 0xD4, 0x84} |
#define | MAIN_POST_BUFFER "&appid=c592e14137c3471fa9627b44f6649db4&mode=xml&units=metric HTTP/1.1\r\nHost: api.openweathermap.org\r\nAccept: */*\r\n\r\n" |
#define | MAIN_PREFIX_BUFFER "GET /data/2.5/weather?q=" |
Send buffer of TCP socket. More... | |
#define | MAIN_SERVER_PORT (80) |
Using broadcast address for simplicity. More... | |
#define | MAIN_WEATHER_SERVER_NAME "api.openweathermap.org" |
Weather information provider server. More... | |
#define | MAIN_WIFI_M2M_BUFFER_SIZE 1400 |
Receive buffer size. More... | |
Variables | |
static int8_t | gacDeviceName [] = MAIN_M2M_DEVICE_NAME |
static CONST char | gacHttpProvDomainName [] = MAIN_HTTP_PROV_SERVER_DOMAIN_NAME |
static uint8_t | gau8MacAddr [] = MAIN_MAC_ADDRESS |
static tstrM2MAPConfig | gstrM2MAPConfig |
#define IPV4_BYTE | ( | val, | |
index | |||
) | ((val >> (index * 8)) & 0xFF) |
IP address parsing.
Referenced by resolve_cb().
#define MAIN_CITY_NAME "paris" |
Input City Name.
Referenced by socket_cb().
#define MAIN_HEX2ASCII | ( | x | ) | (((x) >= 10) ? (((x) - 10) + 'A') : ((x) + '0')) |
Referenced by set_dev_name_to_mac().
#define MAIN_HTTP_PROV_SERVER_DOMAIN_NAME "atmelconfig.com" |
Referenced by main().
#define MAIN_M2M_AP_SEC M2M_WIFI_SEC_OPEN |
Wi-Fi AP Settings.
#define MAIN_M2M_AP_SSID_MODE SSID_MODE_VISIBLE |
#define MAIN_M2M_AP_WEP_KEY "1234567890" |
#define MAIN_M2M_DEVICE_NAME "WINC1500_00:00" |
#define MAIN_MAC_ADDRESS {0xf8, 0xf0, 0x05, 0x45, 0xD4, 0x84} |
#define MAIN_POST_BUFFER "&appid=c592e14137c3471fa9627b44f6649db4&mode=xml&units=metric HTTP/1.1\r\nHost: api.openweathermap.org\r\nAccept: */*\r\n\r\n" |
Referenced by socket_cb().
#define MAIN_PREFIX_BUFFER "GET /data/2.5/weather?q=" |
Send buffer of TCP socket.
Referenced by socket_cb().
#define MAIN_SERVER_PORT (80) |
Using broadcast address for simplicity.
Referenced by main().
#define MAIN_WEATHER_SERVER_NAME "api.openweathermap.org" |
Weather information provider server.
#define MAIN_WIFI_M2M_BUFFER_SIZE 1400 |
Receive buffer size.
Referenced by socket_cb().
|
static |
Referenced by main().
|
static |
Referenced by main().
|
static |
Referenced by main().
|
static |
Referenced by main().