Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
WINC1500 Weather Client Example for SAMW25 XPlained Pro Documentation

Introduction

This example demonstrates the use of the WINC1500 with the SAM Xplained Pro board to retrieve weather information from openweathermap.org server.
It uses the following hardware:

  • the SAM Xplained Pro.
  • the WINC1500 on EXT1.

Main Files

  • main.c : Initialize the WINC1500 and retrieve information.

Usage

  1. Build the program and download it into the board.
  2. On the computer, open and configure a terminal application as the follows.
    * Baud Rate : 115200
    * Data : 8bit
    * Parity bit : none
    * Stop bit : 1bit
    * Flow control : none
    *
  3. Start the application.
  4. In the terminal window, the following text should appear:
    * -- WINC1500 weather client example --
    * -- SAMXXX_XPLAINED_PRO --
    * -- Compiled: xxx xx xxxx xx:xx:xx --
    * Provision Mode started.
    * Connect to [atmelconfig.com] via AP[WINC1500_xx:xx] and fill up the page.
    * wifi_cb: IP address is xxx.xxx.xxx.xxx
    * wifi_cb: IP address is xxx.xxx.xxx.xxx
    * resolve_cb: api.openweathermap.org IP address is xxx.xxx.xxx.xxx
    * City: Paris
    * Temperature: 24.50
    * Weather Condition: sky is clear
    *

Compilation Information

This software was written for the GNU GCC compiler using Atmel Studio 6.2 Other compilers may or may not work.

Contact Information

For further information, visit Microchip.