MAIN configuration.
Copyright (c) 2019 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | IPV4_BYTE(val, index) ((val >> (index * 8)) & 0xFF) |
Using IP address. More... | |
#define | MAIN_HOST_NAME "www.google.com" |
All SSL defines. More... | |
#define | MAIN_HOST_PORT 443 |
#define | MAIN_WLAN_AUTH M2M_WIFI_SEC_WPA_PSK |
Security type. More... | |
#define | MAIN_WLAN_PSK "12345678" |
Password for Destination SSID. More... | |
#define | MAIN_WLAN_SSID "DEMO_AP" |
Wi-Fi Settings. More... | |
Enumerations | |
enum | eSocketStatus { SocketInit = 0, SocketConnect, SocketWaiting, SocketComplete, SocketError } |
#define IPV4_BYTE | ( | val, | |
index | |||
) | ((val >> (index * 8)) & 0xFF) |
Using IP address.
Referenced by resolve_cb().
#define MAIN_HOST_NAME "www.google.com" |
All SSL defines.
Referenced by sslConnect().
#define MAIN_HOST_PORT 443 |
Referenced by sslConnect().
#define MAIN_WLAN_AUTH M2M_WIFI_SEC_WPA_PSK |
#define MAIN_WLAN_PSK "12345678" |
#define MAIN_WLAN_SSID "DEMO_AP" |
enum eSocketStatus |