Microchip® Advanced Software Framework

EcDomainParam Struct Reference

#include <ecc_types.h>

Data Fields

uint32 a [ECC_POINT_MAX_SIZE_WORDS]
 
uint32 b [ECC_POINT_MAX_SIZE_WORDS]
 
tstrECPoint G
 
uint32 p [ECC_POINT_MAX_SIZE_WORDS]
 

uint32 EcDomainParam::a[ECC_POINT_MAX_SIZE_WORDS]
uint32 EcDomainParam::b[ECC_POINT_MAX_SIZE_WORDS]
tstrECPoint EcDomainParam::G
uint32 EcDomainParam::p[ECC_POINT_MAX_SIZE_WORDS]