This struct contains the response error of m2m_default_connect.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD24__ [3] |
sint8 | s8ErrorCode |
uint8 tstrM2MDefaultConnResp::__PAD24__[3] |
sint8 tstrM2MDefaultConnResp::s8ErrorCode |
Default connect error code. possible values are: