Header of the root certificate flash storage area.
#include <m2m_types.h>
Data Fields | |
uint8 | au8StartPattern [16] |
uint32 | u32nCerts |
uint8 tstrRootCertFlashHeader::au8StartPattern[16] |
Start pattern of root certificate flash store.
uint32 tstrRootCertFlashHeader::u32nCerts |
Number of entries in root certificate flash store.