#include <MQTTMessage.h>
Data Fields | |
uint8_t | dup |
uint16_t | id |
void * | payload |
size_t | payloadlen |
QoS | qos |
uint8_t | retained |
uint8_t MQTTMessage::dup |
Referenced by aws_iot_mqtt_publish(), handlePublish(), and pahoMessageCallback().
uint16_t MQTTMessage::id |
Referenced by aws_iot_mqtt_publish(), handlePublish(), MQTTPublish(), and pahoMessageCallback().
void* MQTTMessage::payload |
Referenced by aws_iot_mqtt_publish(), handlePublish(), MQTTPublish(), and pahoMessageCallback().
size_t MQTTMessage::payloadlen |
Referenced by aws_iot_mqtt_publish(), handlePublish(), MQTTPublish(), and pahoMessageCallback().
QoS MQTTMessage::qos |
Referenced by aws_iot_mqtt_publish(), handlePublish(), MQTTPublish(), and pahoMessageCallback().
uint8_t MQTTMessage::retained |
Referenced by aws_iot_mqtt_publish(), handlePublish(), MQTTPublish(), and pahoMessageCallback().