* -- Custom Serial chat demo --
* -- SAMXXX_XPLAINED_PRO --
* -- Compiled: May 2 2017 14:50:52 --
*
* (APP)(INFO)Chip ID 3400d2
* (APP)(INFO)Curr driver ver: 1.0.6
* (APP)(INFO)Curr driver HIF Level: (2) 1.1
* (APP)(INFO)Fw HIF: 8101
* (APP)(INFO)Firmware HIF (2) : 1.1
* (APP)(INFO)Firmware ver : 1.1.4
* (APP)(INFO)Firmware Build Apr 11 2017 Time 13:32:08
* (APP)(INFO)Ota HIF: 0000
* (APP)(INFO)No valid Ota image
* (APP)(INFO)OTP MAC
* (APP)(INFO)MAC Address: F8:F0:05:F2:52:30
* (APP)(INFO)POWER SAVE 0
*
* Initializing Custom Serial Chat Application
* BLE is initializing
*
* Device Name: MCHP-CSC
*
* Device Started Advertisement
* Connected to peer
device with address 4f:01:d5:b7:b8:33
*
* Remote
device request pairing
* Sending pairing response
* please enter the following pass-code on the other
device:123456
* Pairing procedure completed successfully
* Rx: Message from android
* TX:Message from WINC3400
*