Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
WINC3400 Firmware Update Project (v1.4.2)- SAM4S XPlained Pro Documentation

Introduction

This empty project is a placeholder for the tools to use to perform the following actions:

  • WINC3400 firmware update
  • WINC3400 root certificate update

It can be used with the following hardware:

  • the SAMD21 Xplained Pro.
  • the WINC3400 (must be connected to EXT1).

For a more information about WINC3400 update please refer to the following document available under the doc folder:

  • Atmel-Firmware-Update-Procedure-for-WINC-Module-using-a-SAM-Xplained-Pro.pdf

Main Files

  • samd21_xplained_pro_firmware_update.bat : script to perform firmware update.

Contact Information

For further information, visit Microchip.