bool tstrIperfSocketInfo::bIsActive |
bool tstrIperfSocketInfo::bIsPaused |
Referenced by IperfStart(), IperfTCP_ClientStart(), IperfUDP_ClientStart(), and IperfUpdate().
sint32 tstrIperfSocketInfo::s32PktCount |
SOCKET tstrIperfSocketInfo::sockParent |
Referenced by IperfSocketEventHandler(), IperfTCP_ServerStart(), and IperfUpdate().
tstrIperfUint64 tstrIperfSocketInfo::strRxBytes |
Referenced by IperfPrintStats(), and IperfSocketEventHandler().
tstrIperfUint64 tstrIperfSocketInfo::strTxBytes |
Referenced by IperfPrintStats(), and IperfTCP_SendTestPacket().
uint16 tstrIperfSocketInfo::u16MsPeriod |
Referenced by IperfUDP_ClientStart(), and IperfUpdate().
uint16 tstrIperfSocketInfo::u16Port |
uint32 tstrIperfSocketInfo::u32BytesLastPeriod |
Referenced by IperfSocketEventHandler(), IperfTCP_SendTestPacket(), IperfUDP_SendTestPacket(), and IperfUpdate().
uint32 tstrIperfSocketInfo::u32IPAddress |
uint32 tstrIperfSocketInfo::u32LastStatsTime |
Referenced by IperfSocketEventHandler(), IperfStart(), IperfTCP_SendTestPacket(), and IperfUDP_ClientStart().
uint32 tstrIperfSocketInfo::u32LastTransmission |
Referenced by IperfStart(), IperfUDP_ClientStart(), and IperfUpdate().
uint32 tstrIperfSocketInfo::u32PktByteCount |
Referenced by IperfSocketEventHandler().
uint32 tstrIperfSocketInfo::u32PktLength |
uint32 tstrIperfSocketInfo::u32RxPkts |
Referenced by IperfSocketEventHandler().
uint32 tstrIperfSocketInfo::u32TimeStart |
Referenced by IperfPrintStats(), IperfSocketEventHandler(), IperfStart(), IperfTCP_SendTestPacket(), IperfUDP_ClientStart(), and IperfUpdate().
uint32 tstrIperfSocketInfo::u32TxSQN |
Referenced by IperfSocketEventHandler(), IperfTCP_SendTestPacket(), and IperfUDP_SendTestPacket().
uint8 tstrIperfSocketInfo::u8PktsOutstanding |
Referenced by IperfSocketEventHandler(), IperfTCP_SendTestPacket(), IperfUDP_ClientStart(), and IperfUpdate().
uint8 tstrIperfSocketInfo::u8State |