Microchip® Advanced Software Framework

tstrIperfUdpState Struct Reference

Data Fields

bool bIsActive
 
SOCKET sockParent
 
tstrIperfUint64 strRxBytes
 
uint16 u16Port
 
uint16 u16RxMissingPktsLastPeriod
 
uint16 u16RxPktsLastPeriod
 
uint32 u32BytesLastPeriod
 
uint32 u32LastStatsTime
 
uint32 u32NextRxSeqNum
 
uint32 u32RxMissingPkts
 
uint32 u32RxPkts
 
uint32 u32TimeStart
 

bool tstrIperfUdpState::bIsActive
SOCKET tstrIperfUdpState::sockParent
tstrIperfUint64 tstrIperfUdpState::strRxBytes
uint16 tstrIperfUdpState::u16Port

Referenced by IperfSocketEventHandler().

uint16 tstrIperfUdpState::u16RxMissingPktsLastPeriod
uint16 tstrIperfUdpState::u16RxPktsLastPeriod
uint32 tstrIperfUdpState::u32BytesLastPeriod
uint32 tstrIperfUdpState::u32LastStatsTime

Referenced by IperfSocketEventHandler().

uint32 tstrIperfUdpState::u32NextRxSeqNum

Referenced by IperfSocketEventHandler().

uint32 tstrIperfUdpState::u32RxMissingPkts

Referenced by IperfSocketEventHandler().

uint32 tstrIperfUdpState::u32RxPkts

Referenced by IperfSocketEventHandler().

uint32 tstrIperfUdpState::u32TimeStart