Socket accept status.
Socket accept information is returned through this structure in response to the asynchronous call to the accept function. This structure together with the event SOCKET_MSG_ACCEPT are passed-in parameters to the callback function.
#include <socket.h>
Data Fields | |
SOCKET | sock |
struct sockaddr_in | strAddr |
SOCKET tstrSocketAcceptMsg::sock |
On a successful accept operation, the return information is the socket ID for the accepted connection with the remote peer. Otherwise a negative error code is returned to indicate failure of the accept operation.
Referenced by IperfSocketEventHandler(), and m2m_ip_cb().
struct sockaddr_in tstrSocketAcceptMsg::strAddr |
Socket address structure for the remote peer.
Referenced by IperfSocketEventHandler(), and m2m_ip_cb().