Microchip® Advanced Software Framework

conf_spi_master.h File Reference

SAME70 Spi Master configuration.

Copyright (c) 2018-2019 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONFIG_SPI_MASTER_BITS_PER_TRANSFER   0
 Default Config Spi Master Bits per Transfer Definition. More...
 
#define CONFIG_SPI_MASTER_DELAY_BCS   0
 Default Config Spi Master Delay BCS. More...
 
#define CONFIG_SPI_MASTER_DELAY_BCT   1
 Default Config Spi Master Delay BCT. More...
 
#define CONFIG_SPI_MASTER_DELAY_BS   1
 Default Config Spi Master Delay BS. More...
 
#define CONFIG_SPI_MASTER_DUMMY   0xFF
 Default Config Spi Master Dummy Field. More...
 

#define CONFIG_SPI_MASTER_BITS_PER_TRANSFER   0

Default Config Spi Master Bits per Transfer Definition.

#define CONFIG_SPI_MASTER_DELAY_BCS   0

Default Config Spi Master Delay BCS.

#define CONFIG_SPI_MASTER_DELAY_BCT   1

Default Config Spi Master Delay BCT.

#define CONFIG_SPI_MASTER_DELAY_BS   1

Default Config Spi Master Delay BS.

#define CONFIG_SPI_MASTER_DUMMY   0xFF

Default Config Spi Master Dummy Field.