This module contains SAME70 BSP APIs implementation.
Copyright (c) 2018-2019 Microchip Technology Inc. and its subsidiaries.
|
static void | chip_isr (uint32_t id, uint32_t mask) |
|
static void | init_chip_pins (void) |
|
sint8 | nm_bsp_deinit (void) |
| De-iInitialize BSP. More...
|
|
sint8 | nm_bsp_init (void) |
| This function is used to initialize the Board Support Package (BSP) in order to prepare the WINC before any WINC API calls. More...
|
|
void | nm_bsp_interrupt_ctrl (uint8 u8Enable) |
| Enable/Disable interrupts from the WINC. More...
|
|
void | nm_bsp_register_isr (tpfNmBspIsr pfIsr) |
| Register the host interface interrupt service routine. More...
|
|
void | nm_bsp_reset (void) |
| Reset the WINC SoC by setting CHIP_EN and RESET_N signals low, CHIP_EN high then RESET_N high. More...
|
|
void | nm_bsp_sleep (uint32 u32TimeMsec) |
| Used to put the host to sleep for the specified duration (in milliseconds). Forcing the host to sleep for extended period may lead to host not being able to respond to WINC board events. It is important to be considerate while choosing the sleep period. More...
|
|