This struct contains the Wi-Fi scan request.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD24__ [3] |
uint8 | u8ChNum |
uint8 tstrM2MScan::__PAD24__[3] |
Padding bytes for forcing 4-byte alignment
uint8 tstrM2MScan::u8ChNum |
The Wi-Fi RF channel number
Referenced by m2m_wifi_request_scan(), m2m_wifi_request_scan_passive(), and m2m_wifi_request_scan_ssid_list().