Wi-Fi Connect Credentials Header.
#include <m2m_types.h>
Data Fields | |
uint16 | u16CredSize |
uint8 | u8Channel |
uint8 | u8CredStoreFlags |
uint16 tstrM2mConnCredHdr::u16CredSize |
Total size of connect credentials, not including tstrM2mConnCredHdr: tstrM2mConnCredCmn Auth details (variable size)
Referenced by m2m_wifi_connect_prepare_msg().
uint8 tstrM2mConnCredHdr::u8Channel |
Wi-Fi channel(s) on which to attempt connection.
Referenced by legacy_connect_prepare_msg(), and m2m_wifi_connect_prepare_msg().
uint8 tstrM2mConnCredHdr::u8CredStoreFlags |
Credential storage options represented with flags: M2M_CRED_STORE_FLAG M2M_CRED_ENCRYPT_FLAG M2M_CRED_IS_STORED_FLAG M2M_CRED_IS_ENCRYPTED_FLAG
Referenced by legacy_connect_prepare_msg(), and m2m_wifi_connect_prepare_msg().