This struct contains the Wi-Fi scan result.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD16__ [2] |
sint8 | s8ScanState |
uint8 | u8NumofCh |
uint8 tstrM2mScanDone::__PAD16__[2] |
Padding bytes for forcing 4-byte alignment
sint8 tstrM2mScanDone::s8ScanState |
Scan status
uint8 tstrM2mScanDone::u8NumofCh |
Number of found APs
Referenced by m2m_wifi_cb().