#include <m2m_wifi.h>
Data Fields | |
uint8 | __PAD24__ [3] |
uint8 | au8WepKey [WEP_104_KEY_STRING_SIZE+1] |
uint8 | u8KeyIndx |
uint8 | u8KeySz |
uint8 tstrM2mWifiWepParams::__PAD24__[3] |
uint8 tstrM2mWifiWepParams::au8WepKey[WEP_104_KEY_STRING_SIZE+1] |
Referenced by m2m_wifi_connect_sc().
uint8 tstrM2mWifiWepParams::u8KeyIndx |
Referenced by m2m_wifi_connect_sc().
uint8 tstrM2mWifiWepParams::u8KeySz |
Referenced by m2m_wifi_connect_sc().