Microchip® Advanced Software Framework

uart_config_optical Struct Reference

#include <uart.h>

Data Fields

uint8_t clk_div
 
enum uart_optical_duty_cycle duty
 
bool rx_filter
 
bool rx_inverted
 
enum uart_optical_cmp_threshold threshold
 
bool tx_inverted
 

uint8_t uart_config_optical::clk_div
enum uart_optical_duty_cycle uart_config_optical::duty
bool uart_config_optical::rx_filter
bool uart_config_optical::rx_inverted
enum uart_optical_cmp_threshold uart_config_optical::threshold
bool uart_config_optical::tx_inverted