SAM4S FreeRTOS Settings.
Copyright (c) 2019 Microchip Technology Inc. and its subsidiaries.
#include <stdint.h>
#define configASSERT | ( | x | ) | if( ( x ) == 0 ) { taskDISABLE_INTERRUPTS(); for( ;; ) __asm volatile( "NOP" ); } |
Referenced by FreeRTOS_CLIRegisterCommand(), portTASK_FUNCTION(), prvCheckForValidListAndQueue(), prvHeapInit(), prvInitialiseTaskLists(), prvProcessExpiredTimer(), prvProcessReceivedCommands(), prvSwitchTimerLists(), uxQueueMessagesWaiting(), uxQueueMessagesWaitingFromISR(), vQueueDelete(), vTaskDelayUntil(), vTaskIncrementTick(), vTaskPlaceOnEventList(), vTaskPlaceOnEventListRestricted(), vTaskPrioritySet(), vTaskSetTimeOutState(), vTaskStartScheduler(), xQueueCreateCountingSemaphore(), xQueueCreateMutex(), xQueueGenericCreate(), xQueueGenericReceive(), xQueueGenericReset(), xQueueGenericSend(), xQueueGenericSendFromISR(), xQueueGiveMutexRecursive(), xQueueIsQueueEmptyFromISR(), xQueueIsQueueFullFromISR(), xQueueReceiveFromISR(), xQueueTakeMutexRecursive(), xTaskCheckForTimeOut(), xTaskRemoveFromEventList(), xTaskResumeAll(), and xTimerCreate().
#define configCHECK_FOR_STACK_OVERFLOW 0 |
#define configCOMMAND_INT_MAX_OUTPUT_SIZE 400 |
#define configCPU_CLOCK_HZ ( sysclk_get_cpu_hz() ) |
#define configIDLE_SHOULD_YIELD 1 |
#define configKERNEL_INTERRUPT_PRIORITY ( configLIBRARY_LOWEST_INTERRUPT_PRIORITY << (8 - configPRIO_BITS) ) |
#define configLIBRARY_LOWEST_INTERRUPT_PRIORITY 0x0f |
#define configLIBRARY_MAX_SYSCALL_INTERRUPT_PRIORITY 10 |
#define configMAX_CO_ROUTINE_PRIORITIES ( 2 ) |
#define configMAX_PRIORITIES ( ( unsigned portBASE_TYPE ) 5 ) |
#define configMAX_SYSCALL_INTERRUPT_PRIORITY ( configLIBRARY_MAX_SYSCALL_INTERRUPT_PRIORITY << (8 - configPRIO_BITS) ) |
#define configMAX_TASK_NAME_LEN ( 10 ) |
Referenced by prvInitialiseTCBVariables(), and prvListTaskWithinSingleList().
#define configMINIMAL_STACK_SIZE ( ( unsigned short ) 130 ) |
#define configPRIO_BITS 4 /* 15 priority levels */ |
#define configQUEUE_REGISTRY_SIZE 8 |
Referenced by vQueueAddToRegistry(), and vQueueUnregisterQueue().
#define configTICK_RATE_HZ ( ( portTickType ) 1000 ) |
#define configTIMER_QUEUE_LENGTH 5 |
Referenced by prvCheckForValidListAndQueue().
#define configTIMER_TASK_PRIORITY ( configMAX_PRIORITIES - 1 ) |
Referenced by prvCheckForValidListAndQueue().
#define configTIMER_TASK_STACK_DEPTH ( configMINIMAL_STACK_SIZE * 2 ) |
Referenced by prvCheckForValidListAndQueue().
#define configTOTAL_HEAP_SIZE ( ( size_t ) ( 60000 ) ) |
#define configUSE_16_BIT_TICKS 0 |
#define configUSE_APPLICATION_TASK_TAG 0 |
#define configUSE_CO_ROUTINES 0 |
#define configUSE_COUNTING_SEMAPHORES 1 |
#define configUSE_IDLE_HOOK 0 |
#define configUSE_MALLOC_FAILED_HOOK 1 |
#define configUSE_MUTEXES 1 |
#define configUSE_PREEMPTION 1 |
#define configUSE_RECURSIVE_MUTEXES 1 |
#define configUSE_TICK_HOOK 0 |
#define configUSE_TICKLESS_IDLE 0 |
#define configUSE_TIMERS 1 |
#define configUSE_TRACE_FACILITY 1 |
#define INCLUDE_MODULE_TEST 0 |
#define INCLUDE_uxTaskPriorityGet 1 |
#define INCLUDE_vTaskCleanUpResources 1 |
#define INCLUDE_vTaskDelay 1 |
#define INCLUDE_vTaskDelayUntil 1 |
#define INCLUDE_vTaskDelete 1 |
#define INCLUDE_vTaskPrioritySet 1 |
#define INCLUDE_vTaskSuspend 0 |