#define STRING_EOL
Definition: main.c:95
WINC3400 Station Bypass Mode Example.
Copyright (c) 2019 Microchip Technology Inc. and its subsidiaries.
#include "asf.h"
#include "main.h"
#include <string.h>
#include "driver/include/m2m_wifi.h"
#include "driver/source/nmasic.h"
#include "osprintf.h"
#include "sta.h"
Macros | |
#define | STRING_EOL "\r\n" |
#define | STRING_HEADER |
#define | TASK_AP_PRIORITY (tskIDLE_PRIORITY + 1) |
#define | TASK_AP_STACK_SIZE (1024 / sizeof(portSTACK_TYPE)) |
#define | TASK_STA_PRIORITY (tskIDLE_PRIORITY + 1) |
#define | TASK_STA_STACK_SIZE (4096 / sizeof(portSTACK_TYPE)) |
Functions | |
static void | configure_console (void) |
Configure UART console. More... | |
void | fatal (int code, const char *msg) |
void | hard_fault (uint32_t *args, uint32_t lr) |
int | main (void) |
Main application function. More... | |
Variables | |
static uint32_t | fault_addr |
#define STRING_EOL "\r\n" |
#define STRING_HEADER |
Referenced by main().
#define TASK_AP_PRIORITY (tskIDLE_PRIORITY + 1) |
#define TASK_AP_STACK_SIZE (1024 / sizeof(portSTACK_TYPE)) |
#define TASK_STA_PRIORITY (tskIDLE_PRIORITY + 1) |
Referenced by main().
#define TASK_STA_STACK_SIZE (4096 / sizeof(portSTACK_TYPE)) |
Referenced by main().
Configure UART console.
References uart_rs232_options::baudrate, CONSOLE_UART, CONSOLE_UART_ID, osprintf_init(), and sysclk_enable_peripheral_clock().
Referenced by main().
void fatal | ( | int | code, |
const char * | msg | ||
) |
void hard_fault | ( | uint32_t * | args, |
uint32_t | lr | ||
) |
int main | ( | void | ) |
Main application function.
Application entry point.
References board_init(), configure_console(), sta_task(), STRING_HEADER, sysclk_init(), TASK_STA_PRIORITY, TASK_STA_STACK_SIZE, vTaskStartScheduler(), and xTaskCreate.
|
static |