Microchip® Advanced Software Framework

etharp_hdr Struct Reference

the ARP message, see RFC 826 ("Packet format")

#include <etharp.h>

Public Member Functions

 PACK_STRUCT_FIELD (u16_t hwtype)
 
 PACK_STRUCT_FIELD (u16_t proto)
 
 PACK_STRUCT_FIELD (u16_t opcode)
 
 PACK_STRUCT_FLD_8 (u8_t hwlen)
 
 PACK_STRUCT_FLD_8 (u8_t protolen)
 
 PACK_STRUCT_FLD_S (struct eth_addr shwaddr)
 
 PACK_STRUCT_FLD_S (struct ip_addr2 sipaddr)
 
 PACK_STRUCT_FLD_S (struct eth_addr dhwaddr)
 
 PACK_STRUCT_FLD_S (struct ip_addr2 dipaddr)
 

etharp_hdr::PACK_STRUCT_FIELD ( u16_t  hwtype)
etharp_hdr::PACK_STRUCT_FIELD ( u16_t  proto)
etharp_hdr::PACK_STRUCT_FIELD ( u16_t  opcode)
etharp_hdr::PACK_STRUCT_FLD_8 ( u8_t  hwlen)
etharp_hdr::PACK_STRUCT_FLD_8 ( u8_t  protolen)
etharp_hdr::PACK_STRUCT_FLD_S ( struct eth_addr  shwaddr)
etharp_hdr::PACK_STRUCT_FLD_S ( struct ip_addr2  sipaddr)
etharp_hdr::PACK_STRUCT_FLD_S ( struct eth_addr  dhwaddr)
etharp_hdr::PACK_STRUCT_FLD_S ( struct ip_addr2  dipaddr)