#include <os_hook.h>
Data Fields | |
wifi_task_cb | handler |
uint32_t | id |
void * | payload |
uint32_t | payload_size |
void * | pbuf |
void * | priv |
wifi_task_cb hif_msg_t::handler |
Referenced by os_hif_task(), os_hook_dispatch_no_wait(), os_hook_dispatch_wait(), and os_hook_send_start().
uint32_t hif_msg_t::id |
Referenced by os_hif_task(), os_hook_dispatch_no_wait(), os_hook_dispatch_wait(), os_hook_isr(), os_hook_send_start(), and winc_netif_tx().
void* hif_msg_t::payload |
Referenced by os_hook_isr(), winc_netif_tx(), and winc_netif_tx_from_queue().
uint32_t hif_msg_t::payload_size |
Referenced by os_hook_isr(), winc_netif_tx(), and winc_netif_tx_from_queue().
void* hif_msg_t::pbuf |
Referenced by os_hook_isr(), winc_netif_tx(), and winc_netif_tx_from_queue().
void* hif_msg_t::priv |
Referenced by os_hif_task(), os_hook_dispatch_no_wait(), os_hook_dispatch_wait(), and os_hook_send_start().