Microchip® Advanced Software Framework

ip6_frag_hdr Struct Reference

#include <ip6.h>

Public Member Functions

 PACK_STRUCT_FIELD (u16_t _fragment_offset)
 
 PACK_STRUCT_FIELD (u32_t _identification)
 
 PACK_STRUCT_FLD_8 (u8_t _nexth)
 
 PACK_STRUCT_FLD_8 (u8_t reserved)
 

ip6_frag_hdr::PACK_STRUCT_FIELD ( u16_t  _fragment_offset)
ip6_frag_hdr::PACK_STRUCT_FIELD ( u32_t  _identification)
ip6_frag_hdr::PACK_STRUCT_FLD_8 ( u8_t  _nexth)
ip6_frag_hdr::PACK_STRUCT_FLD_8 ( u8_t  reserved)