Microchip® Advanced Software Framework

ns_header Struct Reference

Neighbor solicitation message header.

#include <nd6.h>

Public Member Functions

 PACK_STRUCT_FIELD (u16_t chksum)
 
 PACK_STRUCT_FIELD (u32_t reserved)
 
 PACK_STRUCT_FLD_8 (u8_t type)
 
 PACK_STRUCT_FLD_8 (u8_t code)
 
 PACK_STRUCT_FLD_S (ip6_addr_p_t target_address)
 

ns_header::PACK_STRUCT_FIELD ( u16_t  chksum)
ns_header::PACK_STRUCT_FIELD ( u32_t  reserved)
ns_header::PACK_STRUCT_FLD_8 ( u8_t  type)
ns_header::PACK_STRUCT_FLD_8 ( u8_t  code)
ns_header::PACK_STRUCT_FLD_S ( ip6_addr_p_t  target_address)