Referenced by func_uint_imp(), func_void_imp(), os_m2m_wifi_connect(), os_m2m_wifi_connect_imp(), os_m2m_wifi_default_connect(), os_m2m_wifi_disable_ap(), os_m2m_wifi_disable_monitoring_mode(), os_m2m_wifi_disconnect(), os_m2m_wifi_download_mode(), os_m2m_wifi_enable_ap(), os_m2m_wifi_enable_ap_imp(), os_m2m_wifi_enable_mac_mcast(), os_m2m_wifi_enable_mac_mcast_imp(), os_m2m_wifi_enable_monitoring_mode(), os_m2m_wifi_enable_monitoring_mode_imp(), os_m2m_wifi_get_connection_info(), os_m2m_wifi_get_mac_address(), os_m2m_wifi_get_mac_address_imp(), os_m2m_wifi_get_num_ap_found(), os_m2m_wifi_get_otp_mac_address(), os_m2m_wifi_get_otp_mac_address_imp(), os_m2m_wifi_get_sleep_mode(), os_m2m_wifi_init(), os_m2m_wifi_init_imp(), os_m2m_wifi_p2p(), os_m2m_wifi_p2p_disconnect(), os_m2m_wifi_req_client_ctrl(), os_m2m_wifi_req_curr_rssi(), os_m2m_wifi_req_scan_result(), os_m2m_wifi_req_server_init(), os_m2m_wifi_request_sleep(), os_m2m_wifi_request_sleep_imp(), os_m2m_wifi_send_ethernet_pkt(), os_m2m_wifi_send_ethernet_pkt_imp(), os_m2m_wifi_send_wlan_pkt(), os_m2m_wifi_send_wlan_pkt_imp(), os_m2m_wifi_set_cust_InfoElement(), os_m2m_wifi_set_cust_InfoElement_imp(), os_m2m_wifi_set_device_name(), os_m2m_wifi_set_device_name_imp(), os_m2m_wifi_set_lsn_int(), os_m2m_wifi_set_lsn_int_imp(), os_m2m_wifi_set_mac_address(), os_m2m_wifi_set_mac_address_imp(), os_m2m_wifi_set_receive_buffer(), os_m2m_wifi_set_receive_buffer_imp(), os_m2m_wifi_set_scan_options(), os_m2m_wifi_set_scan_options_imp(), os_m2m_wifi_set_scan_region(), os_m2m_wifi_set_sleep_mode(), os_m2m_wifi_set_sleep_mode_imp(), os_m2m_wifi_set_static_ip(), os_m2m_wifi_set_static_ip_imp(), os_m2m_wifi_set_sytem_time(), os_m2m_wifi_set_sytem_time_imp(), os_m2m_wifi_start_provision_mode(), os_m2m_wifi_start_provision_mode_imp(), os_m2m_wifi_stop_provision_mode(), os_m2m_wifi_wps(), os_m2m_wifi_wps_disable(), and os_m2m_wifi_wps_imp().