Microchip® Advanced Software Framework

pbuf_custom Struct Reference

A custom pbuf: like a pbuf, but following a function pointer to free it.

#include <pbuf.h>

Data Fields

pbuf_free_custom_fn custom_free_function
 This function is called when pbuf_free deallocates this pbuf(_custom) More...
 
struct pbuf pbuf
 The actual pbuf. More...
 

pbuf_free_custom_fn pbuf_custom::custom_free_function

This function is called when pbuf_free deallocates this pbuf(_custom)

Referenced by ip_frag(), and pbuf_free().

struct pbuf pbuf_custom::pbuf

The actual pbuf.

Referenced by pbuf_alloced_custom().