Microchip® Advanced Software Framework

prefix_option Struct Reference

#include <nd6.h>

Public Member Functions

 PACK_STRUCT_FIELD (u32_t valid_lifetime)
 
 PACK_STRUCT_FIELD (u32_t preferred_lifetime)
 
 PACK_STRUCT_FLD_8 (u8_t type)
 
 PACK_STRUCT_FLD_8 (u8_t length)
 
 PACK_STRUCT_FLD_8 (u8_t prefix_length)
 
 PACK_STRUCT_FLD_8 (u8_t flags)
 
 PACK_STRUCT_FLD_8 (u8_t reserved2[3])
 
 PACK_STRUCT_FLD_8 (u8_t site_prefix_length)
 
 PACK_STRUCT_FLD_S (ip6_addr_p_t prefix)
 

prefix_option::PACK_STRUCT_FIELD ( u32_t  valid_lifetime)
prefix_option::PACK_STRUCT_FIELD ( u32_t  preferred_lifetime)
prefix_option::PACK_STRUCT_FLD_8 ( u8_t  type)
prefix_option::PACK_STRUCT_FLD_8 ( u8_t  length)
prefix_option::PACK_STRUCT_FLD_8 ( u8_t  prefix_length)
prefix_option::PACK_STRUCT_FLD_8 ( u8_t  flags)
prefix_option::PACK_STRUCT_FLD_8 ( u8_t  reserved2[3])
prefix_option::PACK_STRUCT_FLD_8 ( u8_t  site_prefix_length)
prefix_option::PACK_STRUCT_FLD_S ( ip6_addr_p_t  prefix)