Microchip® Advanced Software Framework

redirect_header Struct Reference

Redirect message header.

#include <nd6.h>

Public Member Functions

 PACK_STRUCT_FIELD (u16_t chksum)
 
 PACK_STRUCT_FIELD (u32_t reserved)
 
 PACK_STRUCT_FLD_8 (u8_t type)
 
 PACK_STRUCT_FLD_8 (u8_t code)
 
 PACK_STRUCT_FLD_S (ip6_addr_p_t target_address)
 
 PACK_STRUCT_FLD_S (ip6_addr_p_t destination_address)
 

redirect_header::PACK_STRUCT_FIELD ( u16_t  chksum)
redirect_header::PACK_STRUCT_FIELD ( u32_t  reserved)
redirect_header::PACK_STRUCT_FLD_8 ( u8_t  type)
redirect_header::PACK_STRUCT_FLD_8 ( u8_t  code)
redirect_header::PACK_STRUCT_FLD_S ( ip6_addr_p_t  target_address)
redirect_header::PACK_STRUCT_FLD_S ( ip6_addr_p_t  destination_address)