Microchip® Advanced Software Framework

tinyservices.h File Reference

Tiny DNS Server.

Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.

#include "lwip/ip_addr.h"
#include "lwip/pbuf.h"
#include "lwip/sys.h"

Data Structures

struct  label_t
 

Macros

#define COMPRESSED_STR_SIZE   (2)
 
#define DHCP_OPTION_DOMAIN_NAME   15
 
#define DHCP_OPTION_VENDOR_SPECIFIC_INFO   43
 
#define DHCP_RESPONSE_DEFAULT_SIZE   (512)
 Handle slightly smaller response than standard implementations. More...
 
#define DNS_ANCOUNT_OFFSET   (6)
 
#define DNS_ARCOUNT_OFFSET   (10)
 
#define DNS_CLIENT_PORT   (53000)
 DNS client port is set to 53000. More...
 
#define DNS_DEFAULT_REQUEST_LEN   (300)
 Default to slightly smaller DNS request than normal. More...
 
#define DNS_FLAG1_AUTHORATIVE   0x04
 
#define DNS_FLAG1_OPCODE_INVERSE   0x08
 
#define DNS_FLAG1_OPCODE_STANDARD   0x00
 
#define DNS_FLAG1_OPCODE_STATUS   0x10
 
#define DNS_FLAG1_RD   0x01
 
#define DNS_FLAG1_RESPONSE   0x80
 
#define DNS_FLAG1_TRUNC   0x02
 
#define DNS_FLAG2_ERR_MASK   0x0f
 
#define DNS_FLAG2_ERR_NAME   0x03
 
#define DNS_FLAG2_ERR_NONE   0x00
 
#define DNS_FLAG2_RA   0x80
 
#define DNS_FLAGS_OFFSET   (2)
 
#define DNS_NSCOUNT_OFFSET   (8)
 
#define DNS_QDCOUNT_OFFSET   (4)
 
#define DNS_RESPONSE_DEFAULT_SIZE   (512)
 Handle default DNS Response size. More...
 
#define DNS_RRCLASS_IN   1 /* internet class */
 
#define DNS_RRTYPE_A   1 /* a host address */
 
#define DNS_RRTYPE_AAAA   (28)
 
#define DNS_RRTYPE_CNAME   5 /* the canonical name for an alias */
 
#define DNS_RRTYPE_NS   2 /* an authoritative name server */
 
#define DNS_RRTYPE_PTR   12 /* a domain name pointer */
 
#define DNS_RRTYPE_SRV   33 /* a service locator */
 
#define DNS_RRTYPE_TXT   16 /* arbitrary text - used by DNS-SD and others */
 
#define DNS_RTYPE_A_FLAG   (1 << 0)
 
#define DNS_RTYPE_NS_FLAG   (1 << 1)
 
#define DNS_RTYPE_PTR_FLAG   (1 << 2)
 
#define DNS_RTYPE_SRV_FLAG   (1 << 3)
 
#define DNS_RTYPE_TXT_FLAG   (1 << 4)
 
#define DNS_SD   "_dns-sd"
 
#define DNS_SD_RR   SERVICES "." DNS_SD "." UDP_PROTO "." LOCAL_DOMAIN
 
#define DNS_SERVER_PORT   (53)
 
#define DNS_SRV_PRIORITY   0
 
#define DNS_SRV_WEIGHT   0
 
#define DNS_TID_OFFSET   (0)
 
#define HTTP_SRV   "_http"
 
#define HTTP_SRV_LOCAL_NAME_RR   HTTP_SRV_LOCAL_NAME "." HTTP_SRV "." TCP_PROTO "." LOCAL_DOMAIN
 
#define HTTP_SRV_RR   HTTP_SRV "." TCP_PROTO "." LOCAL_DOMAIN
 
#define HTTP_SRV_SHORT_NAME_RR   HTTP_SRV_LOCAL_NAME "." LOCAL_DOMAIN
 
#define LOCAL_DOMAIN   "local"
 
#define MDNS_ADDR_IP   _tiny_ip4_addr(MDNS_ADDRESS)
 
#define MDNS_ADDRESS   224, 0, 0, 251
 
#define MDNS_PORT   (5353)
 
#define MFI_RR   "_mfi-config." TCP_PROTO "." LOCAL_DOMAIN
 
#define MFI_SRV_LOCAL_NAME_RR   HTTP_SRV_LOCAL_NAME "." MFI_RR
 
#define MSG_COMPRESSION_FLAGS   (0xc0)
 
#define MSG_COMPRESSION_FLAGS16   (0xc000)
 
#define MSG_OFFSET_MASK   (0x3FF)
 
#define QUERY_STRING_LEN   (30)
 
#define SERVICES   "_services"
 
#define SIZEOF_ANCOUNTFIELD   (2)
 
#define SIZEOF_ARCOUNTFIELD   (2)
 
#define SIZEOF_CLASSFIELD   (2)
 
#define SIZEOF_DNS_HDR   (12)
 
#define SIZEOF_IPADDR   (4)
 
#define SIZEOF_LENFIELD   (2)
 
#define SIZEOF_MIN_DNS_QUERY   (5)
 
#define SIZEOF_MIN_DNS_STR   (2)
 
#define SIZEOF_NSCOUNTFIELD   (2)
 
#define SIZEOF_PORTFIELD   (2)
 
#define SIZEOF_PRIOFIELD   (2)
 
#define SIZEOF_QDCOUNTFIELD   (2)
 
#define SIZEOF_SRV_PORTFIELD   (2)
 
#define SIZEOF_SRV_PRIORITYFIELD   (2)
 
#define SIZEOF_SRV_RDATA_HDR   (SIZEOF_SRV_PRIORITYFIELD + SIZEOF_SRV_WEIGHTFIELD + SIZEOF_SRV_PORTFIELD)
 
#define SIZEOF_SRV_WEIGHTFIELD   (2)
 
#define SIZEOF_TTLFIELD   (4)
 
#define SIZEOF_TYPEFIELD   (2)
 
#define SIZEOF_WEIGHTFIELD   (2)
 
#define TCP_PROTO   "_tcp"
 
#define TINY_DNS_CLIENT_TIMEOUT   (5000) /* default to 5 seconds */
 
#define UDP_PROTO   "_udp"
 

Typedefs

typedef enum dns_transmission_type dns_transmission_type_t
 
typedef enum subqry subqry_t
 

Enumerations

enum  dns_transmission_type {
  DNS_MULTICAST,
  DNS_UNICAST
}
 
enum  subqry {
  DNS_QRY_REVERSE_NAME_LOOKUP_FOR_LOCAL_IP,
  DNS_QRY_HTTP_LOCAL,
  DNS_QRY_DNS_SD_LOCAL,
  DNS_QRY_MFI_LOCAL,
  DNS_QRY_UNKNOWN,
  DNS_QRY_NONE
}
 

Functions

static ip_addr_t _tiny_ip4_addr (uint8_t a, uint8_t b, uint8_t c, uint8_t d)
 
void lwip_dhcp_register_mac (uint8_t *mac)
 
void lwip_dhcp_unregister_mac (uint8_t *mac)
 
uint32_t lwip_dns_hton_string (struct pbuf *pbuf, uint32_t offset, char const *name, bool flag, uint32_t *plen)
 Put host name into DNS RDATA format. More...
 
void lwip_tiny_dhcpserver_start (void)
 Start Tiny DHCP server. More...
 
void lwip_tiny_dhcpserver_stop (void)
 Stop Tiny DHCP server. More...
 
void lwip_tiny_dnssdserver_start (void)
 Start Tiny DNS-SD server. More...
 
void lwip_tiny_dnssdserver_stop (void)
 
uint32_t pbuf_read16be (struct pbuf *pbuf, uint32_t offset, uint16_t *pval)
 Read two bytes (big-endian) from a pbuf. More...
 
uint32_t pbuf_read32le (struct pbuf *pbuf, uint32_t offset, uint32_t *pval)
 Read four bytes (little-endian) from a pbuf. More...
 
uint32_t pbuf_read8 (struct pbuf *pbuf, uint32_t offset, uint8_t *pval)
 Read a byte from a pbuf. More...
 
static uint32_t pbuf_read_ip (struct pbuf *pbuf, uint32_t offset, ip_addr_t *p_addr)
 
err_t pbuf_take_partial (struct pbuf *buf, uint32_t offset, const void *dataptr, u16_t len)
 Copy application supplied data into a pbuf. More...
 
uint32_t pbuf_write16be (struct pbuf *pbuf, uint32_t offset, uint16_t val)
 Write two bytes (big-endian) to a pbuf. More...
 
uint32_t pbuf_write32be (struct pbuf *pbuf, uint32_t offset, uint32_t val)
 Write four bytes (big-endian) to a pbuf. More...
 
uint32_t pbuf_write32le (struct pbuf *pbuf, uint32_t offset, uint32_t val)
 Write four bytes (little-endian) to a pbuf. More...
 
uint32_t pbuf_write8 (struct pbuf *pbuf, uint32_t offset, uint8_t val)
 Write a byte to a pbuf. More...
 
static uint32_t pbuf_write_ip (struct pbuf *pbuf, uint32_t offset, ip_addr_t addr)
 

#define COMPRESSED_STR_SIZE   (2)
#define DHCP_OPTION_DOMAIN_NAME   15

Referenced by lwip_dhcp_server_fn().

#define DHCP_OPTION_VENDOR_SPECIFIC_INFO   43

Referenced by lwip_dhcp_server_fn().

#define DHCP_RESPONSE_DEFAULT_SIZE   (512)

Handle slightly smaller response than standard implementations.

Referenced by lwip_dhcp_server_fn().

#define DNS_ANCOUNT_OFFSET   (6)
#define DNS_ARCOUNT_OFFSET   (10)
#define DNS_CLIENT_PORT   (53000)

DNS client port is set to 53000.

#define DNS_DEFAULT_REQUEST_LEN   (300)

Default to slightly smaller DNS request than normal.

#define DNS_FLAG1_AUTHORATIVE   0x04
#define DNS_FLAG1_OPCODE_INVERSE   0x08
#define DNS_FLAG1_OPCODE_STANDARD   0x00
#define DNS_FLAG1_OPCODE_STATUS   0x10
#define DNS_FLAG1_RD   0x01
#define DNS_FLAG1_RESPONSE   0x80
#define DNS_FLAG1_TRUNC   0x02
#define DNS_FLAG2_ERR_MASK   0x0f
#define DNS_FLAG2_ERR_NAME   0x03
#define DNS_FLAG2_ERR_NONE   0x00
#define DNS_FLAG2_RA   0x80
#define DNS_FLAGS_OFFSET   (2)
#define DNS_NSCOUNT_OFFSET   (8)
#define DNS_QDCOUNT_OFFSET   (4)
#define DNS_RESPONSE_DEFAULT_SIZE   (512)

Handle default DNS Response size.

#define DNS_RRCLASS_IN   1 /* internet class */
#define DNS_RRTYPE_A   1 /* a host address */
#define DNS_RRTYPE_AAAA   (28)
#define DNS_RRTYPE_CNAME   5 /* the canonical name for an alias */
#define DNS_RRTYPE_NS   2 /* an authoritative name server */
#define DNS_RRTYPE_PTR   12 /* a domain name pointer */
#define DNS_RRTYPE_SRV   33 /* a service locator */
#define DNS_RRTYPE_TXT   16 /* arbitrary text - used by DNS-SD and others */
#define DNS_RTYPE_A_FLAG   (1 << 0)
#define DNS_RTYPE_NS_FLAG   (1 << 1)
#define DNS_RTYPE_PTR_FLAG   (1 << 2)
#define DNS_RTYPE_SRV_FLAG   (1 << 3)
#define DNS_RTYPE_TXT_FLAG   (1 << 4)
#define DNS_SD   "_dns-sd"
#define DNS_SD_RR   SERVICES "." DNS_SD "." UDP_PROTO "." LOCAL_DOMAIN
#define DNS_SERVER_PORT   (53)
#define DNS_SRV_PRIORITY   0
#define DNS_SRV_WEIGHT   0
#define DNS_TID_OFFSET   (0)
#define HTTP_SRV   "_http"
#define HTTP_SRV_LOCAL_NAME_RR   HTTP_SRV_LOCAL_NAME "." HTTP_SRV "." TCP_PROTO "." LOCAL_DOMAIN
#define HTTP_SRV_RR   HTTP_SRV "." TCP_PROTO "." LOCAL_DOMAIN
#define HTTP_SRV_SHORT_NAME_RR   HTTP_SRV_LOCAL_NAME "." LOCAL_DOMAIN
#define LOCAL_DOMAIN   "local"
#define MDNS_ADDR_IP   _tiny_ip4_addr(MDNS_ADDRESS)
#define MDNS_ADDRESS   224, 0, 0, 251
#define MDNS_PORT   (5353)
#define MFI_RR   "_mfi-config." TCP_PROTO "." LOCAL_DOMAIN
#define MFI_SRV_LOCAL_NAME_RR   HTTP_SRV_LOCAL_NAME "." MFI_RR
#define MSG_COMPRESSION_FLAGS   (0xc0)
#define MSG_COMPRESSION_FLAGS16   (0xc000)
#define MSG_OFFSET_MASK   (0x3FF)
#define QUERY_STRING_LEN   (30)
#define SERVICES   "_services"
#define SIZEOF_ANCOUNTFIELD   (2)
#define SIZEOF_ARCOUNTFIELD   (2)
#define SIZEOF_CLASSFIELD   (2)
#define SIZEOF_DNS_HDR   (12)
#define SIZEOF_IPADDR   (4)
#define SIZEOF_LENFIELD   (2)
#define SIZEOF_MIN_DNS_QUERY   (5)
#define SIZEOF_MIN_DNS_STR   (2)
#define SIZEOF_NSCOUNTFIELD   (2)
#define SIZEOF_PORTFIELD   (2)
#define SIZEOF_PRIOFIELD   (2)
#define SIZEOF_QDCOUNTFIELD   (2)
#define SIZEOF_SRV_PORTFIELD   (2)
#define SIZEOF_SRV_PRIORITYFIELD   (2)
#define SIZEOF_SRV_RDATA_HDR   (SIZEOF_SRV_PRIORITYFIELD + SIZEOF_SRV_WEIGHTFIELD + SIZEOF_SRV_PORTFIELD)
#define SIZEOF_SRV_WEIGHTFIELD   (2)
#define SIZEOF_TTLFIELD   (4)
#define SIZEOF_TYPEFIELD   (2)
#define SIZEOF_WEIGHTFIELD   (2)
#define TCP_PROTO   "_tcp"
#define TINY_DNS_CLIENT_TIMEOUT   (5000) /* default to 5 seconds */
#define UDP_PROTO   "_udp"

typedef enum subqry subqry_t

Enumerator
DNS_MULTICAST 
DNS_UNICAST 
enum subqry
Enumerator
DNS_QRY_REVERSE_NAME_LOOKUP_FOR_LOCAL_IP 
DNS_QRY_HTTP_LOCAL 
DNS_QRY_DNS_SD_LOCAL 
DNS_QRY_MFI_LOCAL 
DNS_QRY_UNKNOWN 
DNS_QRY_NONE 

static ip_addr_t _tiny_ip4_addr ( uint8_t  a,
uint8_t  b,
uint8_t  c,
uint8_t  d 
)
inlinestatic

References IP4_ADDR.

void lwip_dhcp_register_mac ( uint8_t *  mac)
void lwip_dhcp_unregister_mac ( uint8_t *  mac)
uint32_t lwip_dns_hton_string ( struct pbuf pbuf,
uint32_t  offset,
char const *  name,
bool  flag,
uint32_t *  plen 
)

Put host name into DNS RDATA format.

void lwip_tiny_dhcpserver_start ( void  )

Start Tiny DHCP server.

Start Tiny DHCP server.

Create a new UDP PCB, bind that PCB to the DHCP_SERVER_PORT and set up a receiver for that PCB.

Thread-safe variant of this function. This function posts the LWIP-thread-only variant of this function (with dummy argument) to the LWIP thread's mailbox and returns.

NOTE: This function cannot wait. It may be called from within the LWIP main thread of execution.

References lwip_dhcpserver_start_threadsafe(), and tcpip_callback.

Referenced by net_interface_up_imp().

void lwip_tiny_dhcpserver_stop ( void  )

Stop Tiny DHCP server.

Stop Tiny DHCP server.

Disconnect and remove the UDP PCB.

Thread-safe variant of this function. This function posts the lwip-main-thread only function and a dummy argument to the main lwip thread.

NOTE: This function cannot wait. It may be called from within the LWIP main thread of execution.

References lwip_tiny_dhcpserver_stop_threadsafe(), and tcpip_callback.

Referenced by net_interface_down_imp().

void lwip_tiny_dnssdserver_start ( void  )

Start Tiny DNS-SD server.

void lwip_tiny_dnssdserver_stop ( void  )
uint32_t pbuf_read16be ( struct pbuf pbuf,
uint32_t  offset,
uint16_t *  pval 
)

Read two bytes (big-endian) from a pbuf.

If the read is beyond the end of the pbuf chain's payload, then return an error instead.

Parameters
bufpbuf to read data from.
offsetlogical offset into pbuf to start reading from
pvalmemory to place the read bytes into.
Returns
0 if successful, 1 if the read offset is beyond the end of the pbuf chain's total length.

References _wifi_get16_be(), pbuf_copy_partial(), and pbuf::tot_len.

uint32_t pbuf_read32le ( struct pbuf pbuf,
uint32_t  offset,
uint32_t *  pval 
)

Read four bytes (little-endian) from a pbuf.

If the requested read is beyond the * end of the pbuf chain's payload, then this function does not perform the read. It returns an error instead.

Parameters
bufpbuf to read data from.
offsetlogical offset into pbuf to start reading from.
valthe data to read from the pbuf.
Returns
0 if successful, 1 if the read offset is beyond the end of the pbuf chain's total length.

References _wifi_get32_le(), pbuf_copy_partial(), and pbuf::tot_len.

Referenced by pbuf_read_ip().

uint32_t pbuf_read8 ( struct pbuf pbuf,
uint32_t  offset,
uint8_t *  pval 
)

Read a byte from a pbuf.

If the read is beyond the end of the pbuf chain's payload, then return an error instead.

Parameters
bufpbuf to read data from.
offsetlogical offset into pbuf to start reading from
pvalmemory to place the read byte into.
Returns
0 if successful, 1 if the read offset is beyond the end of the pbuf chain's total length.

References pbuf_get_at(), and pbuf::tot_len.

Referenced by lwip_dhcp_server_fn().

static uint32_t pbuf_read_ip ( struct pbuf pbuf,
uint32_t  offset,
ip_addr_t p_addr 
)
inlinestatic

References pbuf_read32le().

err_t pbuf_take_partial ( struct pbuf pbuf,
uint32_t  offset,
const void dataptr,
u16_t  len 
)

Copy application supplied data into a pbuf.

This function can only be used to copy the equivalent of buf->tot_len data.

Parameters
bufpbuf to fill with data
offsetlogical offset into pbuf to start writing data into
dataptrapplication supplied data buffer
lenlength of the application supplied data buffer
Returns
ERR_OK if successful, ERR_MEM if the pbuf is not big enough

References Assert, ERR_ARG, ERR_OK, pbuf::len, pbuf::next, NULL, and pbuf::payload.

Referenced by lwip_dhcp_server_fn(), pbuf_write16be(), pbuf_write32be(), pbuf_write32le(), and pbuf_write8().

uint32_t pbuf_write16be ( struct pbuf pbuf,
uint32_t  offset,
uint16_t  val 
)

Write two bytes (big-endian) to a pbuf.

If the requested write is beyond the * end of the pbuf chain's payload, then this function does not perform the write. It returns an error instead.

Parameters
bufpbuf to write data to.
offsetlogical offset into pbuf to start writing to.
valthe data to write to the pbuf.
Returns
0 if successful, 1 if the write offset is beyond the end of the pbuf chain's total length.

References _wifi_put16_be(), ERR_OK, pbuf_take_partial(), and pbuf::tot_len.

uint32_t pbuf_write32be ( struct pbuf pbuf,
uint32_t  offset,
uint32_t  val 
)

Write four bytes (big-endian) to a pbuf.

If the requested write is beyond the * end of the pbuf chain's payload, then this function does not perform the write. It returns an error instead.

Parameters
bufpbuf to write data to.
offsetlogical offset into pbuf to start writing to.
valthe data to write to the pbuf.
Returns
0 if successful, 1 if the write offset is beyond the end of the pbuf chain's total length.

References _wifi_put32_be(), ERR_OK, pbuf_take_partial(), and pbuf::tot_len.

Referenced by lwip_dhcp_server_fn().

uint32_t pbuf_write32le ( struct pbuf pbuf,
uint32_t  offset,
uint32_t  val 
)

Write four bytes (little-endian) to a pbuf.

If the requested write is beyond the * end of the pbuf chain's payload, then this function does not perform the write. It returns an error instead.

Parameters
bufpbuf to write data to.
offsetlogical offset into pbuf to start writing to.
valthe data to write to the pbuf.
Returns
0 if successful, 1 if the write offset is beyond the end of the pbuf chain's total length.

References _wifi_put32_le(), ERR_OK, pbuf_take_partial(), and pbuf::tot_len.

Referenced by pbuf_write_ip().

uint32_t pbuf_write8 ( struct pbuf pbuf,
uint32_t  offset,
uint8_t  val 
)

Write a byte to a pbuf.

If the requested write is beyond the end of the pbuf chain's payload, then this function does not perform the write. It returns an error instead.

Parameters
bufpbuf to write data to.
offsetlogical offset into pbuf to start writing to.
valthe data to write to the pbuf.
Returns
0 if successful, 1 if the write offset is beyond the end of the pbuf chain's total length.

References ERR_OK, pbuf_take_partial(), and pbuf::tot_len.

Referenced by lwip_dhcp_server_fn().

static uint32_t pbuf_write_ip ( struct pbuf pbuf,
uint32_t  offset,
ip_addr_t  addr 
)
inlinestatic

References pbuf_write32le().

Referenced by lwip_dhcp_server_fn().