This struct stores the WPS configuration parameters.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD24__ [3] |
char | acPinNumber [8] |
uint8 | u8TriggerType |
uint8 tstrM2MWPSConnect::__PAD24__[3] |
Padding bytes for forcing 4-byte alignment
char tstrM2MWPSConnect::acPinNumber[8] |
WPS PIN No (for PIN method)
Referenced by m2m_wifi_wps().
uint8 tstrM2MWPSConnect::u8TriggerType |
WPS triggering method (Push button or PIN)
Referenced by m2m_wifi_wps().