Microchip® Advanced Software Framework

at_ble_resolv_rand_addr_status_t Struct Reference

#include <at_ble_api.h>

Data Fields

uint8_t irk [AT_BLE_MAX_KEY_LEN]
 IRK that correctly solved the random address. More...
 
at_ble_status_t status
 

uint8_t at_ble_resolv_rand_addr_status_t::irk[AT_BLE_MAX_KEY_LEN]

IRK that correctly solved the random address.

Referenced by gapm_addr_solved_ind_handler().

at_ble_status_t at_ble_resolv_rand_addr_status_t::status