BLE Battery Service Application Declarations.
Copyright (c) 2017-2019 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | AUTH_CREDENTIALS { M2M_802_1X_USR_NAME, M2M_802_1X_PWD } |
#define | DEFAULT_AUTH M2M_WIFI_SEC_WPA_PSK |
#define | DEFAULT_KEY "12345678" |
#define | DEFAULT_SSID "DEMO_AP" |
#define | M2M_DEVICE_NAME "WINC3400_00:00" |
#define | MAC_ADDRESS {0xf8, 0xf0, 0x05, 0x45, 0xD4, 0x84} |
#define | WEP_CONN_PARAM { WEP_KEY_INDEX, WEP_KEY_SIZE, WEP_KEY} |
#define | WEP_KEY "1234567890" |
#define | WEP_KEY_INDEX M2M_WIFI_WEP_KEY_INDEX_1 |
#define | WEP_KEY_SIZE sizeof(WEP_KEY) |
Functions | |
void | ble_bat_init (void) |
void | ble_bat_process_event (at_ble_events_t event, at_ble_event_parameter_t *params) |
#define AUTH_CREDENTIALS { M2M_802_1X_USR_NAME, M2M_802_1X_PWD } |
#define DEFAULT_AUTH M2M_WIFI_SEC_WPA_PSK |
Referenced by app_ble_wifi_provisioning().
#define DEFAULT_KEY "12345678" |
Referenced by app_ble_wifi_provisioning().
#define DEFAULT_SSID "DEMO_AP" |
Referenced by app_ble_wifi_provisioning().
#define M2M_DEVICE_NAME "WINC3400_00:00" |
Referenced by app_wifi_init().
#define MAC_ADDRESS {0xf8, 0xf0, 0x05, 0x45, 0xD4, 0x84} |
Referenced by app_wifi_init().
#define WEP_CONN_PARAM { WEP_KEY_INDEX, WEP_KEY_SIZE, WEP_KEY} |
#define WEP_KEY "1234567890" |
#define WEP_KEY_INDEX M2M_WIFI_WEP_KEY_INDEX_1 |
#define WEP_KEY_SIZE sizeof(WEP_KEY) |
void ble_bat_init | ( | void | ) |
References ble_bat_profile_init(), ble_device_init(), and NULL.
Referenced by app_ble_battery().
void ble_bat_process_event | ( | at_ble_events_t | event, |
at_ble_event_parameter_t * | params | ||
) |
References AT_BLE_UNDEFINED_EVENT, ble_bat_process(), and ble_event_manager().
Referenced by app_ble_battery().